Loop Bandwidth Max (MHz)—
Output Bin<
Temperature Range Min (°C)-40
Input Frequency Min (MHz)0.008
Package TypeQFN44
OPNSi5342H-D-GM
ControlI2C/SPI
Line Impedance Match0
Clock Generatorsfalse
Jitter Attenuating Clockstrue
Number of Outputs2
Input Frequency Max (MHz)750
Intel x86 Clocksfalse
Package Size (mm)7x7
Real Time Clockfalse
Description2-Output Coherent Optical Clock
Frequency ReferenceExternal
4G/LTE Wireless Clocksfalse
56G SerDesfalse
VDDO (V)1.8; 2.5; 3.3
Ouput Format(s)CML, HCSL, LVCMOS, LVDS, LVPECL
VDD (V)1.8; 3.3
Jitter Recommended Range (fs)<
Phase Jitter (ps RMS)0.1
PCI Expressfalse
Spread Spectrumfalse
Synchronous Ethernet/1588false
DSPLLs1
Reference Inputs2
Xtal Input Frequency—
Output Format CategoriesDifferential; Single-Ended
Standards Compliance—
Output Frequency Min0.0001
Embedded Xtalfalse
Loop Bandwidth Min (MHz)—
Temperature Range Max (°C)85
Output Frequency Max2750