DescriptionNetwork Sync Clock for 5G/SyncE/IEEE 1588
OPNTBD
Package TypeQFN72
Package Size (mm)10x10
4G/LTE Wireless Clocksfalse
5G Clockstrue
56G SerDestrue
Automotive Gradefalse
Clock Generatorsfalse
Clock outputs10
ControlSPI/I2C
DSPLLs4
Input Frequency Max (MHz)1000
Input Frequency Min (MHz)0.0000005
Intel x86 Clocksfalse
Jitter Attenuating Clockstrue
Jitter Recommended Range (fs)<=100
Line Impedance Match0
Loop Bandwidth Min (MHz)0.000000001
Loop Bandwidth Max (MHz)0.004
Output Format CategoriesDifferential; Single-Ended
Ouput Format(s)LVDS, S-LVDS, AC coupled LVPECL, LVCMOS, HCSL, CML
Output Frequency Domains3
Output Frequency Max1288.8
Output Frequency Min0.0000005
PCI Expressfalse
Phase Jitter (ps RMS)0.051
Real Time Clockfalse
Reference Inputs6
Reference TypeExternal
Spread Spectrumfalse
Standards ComplianceITU-T G.8273.2 (T-TSC, T-BC), ITU-T G.8273.4 (T-BC-P, T-BC-A, T-TSC-P, T-TSC-A), G.8262 (EEC Options 1 and 2), G.8262.1 (eEEC), and G.8273.1 (T-GM)
Synchronous Ethernet/1588true
Temperature Range Max (°C)95
Temperature Range Min (°C)-40
VDD (V)1.8; 3.3
VDDO (V)1.8; 2.5; 3.3
Wireline or Wireless ApplicationWireline
XTAL Inputtrue
Xtal Input Frequency48
AccuTime™ Supportedfalse