Si4123-D-GT

Si4123-D-GT RF synthesizer


Si4123-D-GT RF synthesizers perform IF and dual-band, low-noise RF frequency synthesis for wireless personal communications applications. Si4123-D-GT ICs address the price-sensitive, low-power, high-performance requirements for personal wireless communications by substantially reducing external passive component count, eliminating external VCOs and varactor diodes, improving power efficiency and isolating, in silicon, unwanted external interference. Stable, low-phase noise characteristics are achieved through a proprietary self-tuning architecture that does not require external adjustments or laser trimming for component-tolerance matching.

Specifications

Temperature Range Min (°C)-40
Package TypeTSSOP24
OPNSi4123-D-GT
DescriptionRF Synthesizer
Temperature Range Max (°C)85

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

Si4133-EVB

Evaluation Board for the Synthesizer families

The Si4133/Si4133G synthesizer family evaluation board is a complete, PC-based evaluation platform for the following Silicon Laboratories devices and their derivatives. The board includes all support circuitry necessary to evaluate the synthesizer including a reference clock, SMA connections for external measurement equipment, and an interface to a personal computer for controlling the device. The PC software is a graphical, easy-to-use interface that allows the user to directly enter frequencies, set divider ratios, and toggle power control options by a parallel port connection. A PC and power supply are all that is needed for a complete evaluation system.

For use with Si4112-D-GT, Si4113-D-GT, Si4122-D-GT, Si4123-D-GT, Si4133-D-GT, Si4136-F-GT (24-pin TSSOP devices).

MSRP $225.00