Please note: SKY13298-360LF is being discontinued and is not recommended for new designs.
The SKY13298-360LF is a pHEMT GaAs FET IC switch packaged in an 2 x 2 mm, 8-lead exposed pad plastic package for low-cost commercial applications. The use of the VBIAS line enables the part
to be used with low control bias voltages down to 1.8 V. This switch is ideal for Ultra Wide Band (UWB) applications covering BG1 and BG3. For 3.3 V control, the VBIAS is not required and is left
open circuit on the board.