Please note: SKY13561-670LF is being discontinued and is not recommended for new designs.
The suggested replacement
is
SKY13637-695LF
The SKY13561-670LF is a single-pole, eight-throw (SP8T)
antenna switch with an integrated Mobile Industry Processor
Interface (MIPI) controller. Using an advanced switching
technology, the SKY13561-670LF maintains low insertion loss
and high isolation, which makes it an ideal choice for UMTS,
CDMA2000, EDGE, GSM, and LTE applications.
The design features eight linear TRX ports. The switch has an
excellent triple beat ratio and 2nd/3rd Order Intermodulation
Distortion (IMD2/IMD3) performance.
Switching is controlled by the MIPI decoder. There is an external
MIPI select pin that enables how the switch responds to power
mode triggers. When this pin is grounded, the switch responds to
any of the power mode triggers. When this pin is left open, the
switch responds to individual power mode triggers. No external
DC blocking capacitors are required on the RF paths as long as no
DC voltage is applied.
The SKY13561-670LF is manufactured in a compact,
2.5 x 2.5 x 0.75 mm, 20-pin surface-mount Quad Flat No-Lead
(QFN) package.