Coming soon: Visit us at Venetian Expo, Level 3, Murano 3304 to learn about our upcoming SKY66411 and SKY66415 FEMs for Bluetooth, Thread, and Zigbee applications.
Skyworks' products are designed to be used in connection with qualified Bluetooth® products and applications; however, Skyworks' products are not themselves qualified Bluetooth® products or otherwise approved by Bluetooth SIG, Inc.
IoT
Front-End Modules
At Skyworks, we deliver high-performance RF solutions that power the next generation of intelligent devices. Our portfolio supports multi-protocol wireless technologies—including Wi-SUN®, LoRa®, Bluetooth®, LTE-M, and 5G Massive IoT—optimized for low power, long range, and fast deployment. Whether you’re building for dense urban networks, battery-powered sensors, or global platforms, we help you connect faster, smarter, and more reliably—wherever innovation happens
| Part Number |
Functions |
Frequency (MHz) |
Package and Size (mm) |
| SKY66122-11 |
Wi-SUN® |
863-928 |
36-pin MCM 6 x 6 x 0.9 |
| SKY66405-11 |
Bluetooth® |
2400-2483.5 |
12-pin MCM 1.9 x 1.9 x 0.56 |
| SKY66409-11 |
Bluetooth® |
2400-2483.5 |
12-pin CSP 1.25 x 1.7 x 0.35 |
| SKY66411-11 |
Bluetooth® |
2400-2483.5 |
9-pin CSP 1.32 x 1.32 x 0.35 |
| SKY66415-11 |
Bluetooth® |
2400-2483.5 |
9-pin CSP 1.32 x 1.32 x 0.35 |
| SKY66423-11 |
LoRa® |
860-930 |
16-pin MCM 3 x 3 x 0.75 |
| SKY66424-11 |
Wi-SUN®, LoRa WAN® |
922-928 |
20-pin LGA 2.8 x 2.8 x 0.765 |
| SKY66425-11 |
ISM/LTE |
863-940 |
64-pin BGA 6 x 7 x 1.14 |
| SKY66431-11 |
System-in-Package (SiP) |
700-2200 |
BGA 8.8 x 10.8 x 0.95 |