SKY65404-31

5 GHz Low Noise Amplifier


The SKY65404-31 is an ultra Low-Noise Amplifier (LNA) intended for 5 GHz wireless receiver applications. Its industry-leading Noise Figure (NF), together with high linearity, makes it ideal as a firststage LNA in 802.11a Wireless Local Area Network (WLAN) radios.

Operating with a single supply voltage, the SKY65404-31 consumes only 10 mA of current. The device includes a shutdown mode to save power when the receiver is inactive. The tiny package footprint of the SKY65404-31, requiring only four external components, enables the industry’s smallest PCB area needed to implement a 5 GHz LNA.

 

Scroll Down to View Related Products

Read More

Specifications

Frequency Range (GHz)4.9-5.9
Test Frequency (GHz)5.8
Gain Typ. (dB)13
OIP3 (dBm)20
VDD (V)3.3
OP1 dB (dBm)9
Supply Current Typ. (mA)11
Noise Figure Typ. (dB)1.2
PackageDFN, 6-pin
Package (mm)1.5 x 1.5 x 0.45

Features

  • Ultra-low Noise Figure: 1.2 dB
  • 4.9 GHz to 5.9 GHz operation
  • Enable/disable mode
  • High IIP3: +7 dBm
  • High gain: 13 dB
  • 2.8 to 5.0 V single-supply operation
  • QFN (6-pin, 1.5 x 1.5 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Related Products

5 GHz Power Amplifiers for Wi-Fi Connectivity High-Power 802.11ac WLAN Power Amplifier with Integrated Power Detector SKY85405-11
5 GHz Power Amplifiers for Wi-Fi Connectivity High-Power (+23 dBm) 802.11ax Ultra-Linear WLAN Power Amplifier with Integrated Power Detector SKY85408-11
5 GHz Front-end Modules for Wi-Fi Connectivity 5 GHz WLAN Front-End Module SKY85728-11
5 GHz Front-end Modules for Wi-Fi Connectivity 5 GHz High-Power WLAN Front-End Module SKY85743-21
Low Noise Amplifiers 5 GHz, 802.11ac/n Low-Noise Amplifier SKY65981-11
SPDT (SP2T) RF Switches 0.5–6.0 GHz SPDT Switch, 50 Ω Terminated SKY13370-374LF
SP3T RF Switches 1.0 - 6.0 GHz SP3T Switch, 50 Ω Terminated SKY13408-465LF
5 GHz Front-end Modules for Wi-Fi Connectivity 4.9 to 5.9 GHz SPDT Switch with Low-Noise Amplifier SKY85605-11
5 GHz Front-end Modules for Wi-Fi Connectivity 4.9 to 5.9 GHz SPDT Switch with Low-Noise Amplifier SKY85614-11
5 GHz WLAN Front-End Module SKY85736-11
5 GHz WLAN Front-End Module SKY85738-11

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.