pro_details

SKY66052-11

3300 to 4200 MHz Wide Instantaneous Bandwidth High-Gain Linear Driver Amplifier

The SKY66052-11 is a wide instantaneous bandwidth, fully input/output matched driver amplifier with high gain and linearity. The gain can be adjusted from 30dB to 36dB with the use of external components. The compact 3 × 3 mm PA is designed for 4G LTE and 5G NR TDD systems operating from 3300 to 4200 MHz. The active biasing circuitry is integrated to compensate PA performance over temperature, voltage, and process variation.

The SKY66052-11 is part of a pin-to-pin compatible family of driver PAs.

SKY6604x SKY6605x family comparison table

Read More...

Features

  • Adjustable gain from 30dB to 36dB
  • Wide instantaneous signal bandwidth: 200 MHz
  • High linearity: -40 dBc open loop ACLR at +10 dBm (100 MHz 5G, 8.5 dB PAR signal)
  • High linear output power up to +19 dBm
  • Fast turn-on time: 0.6 usec typical
  • Internally matched input and output return loss to 50 Ω system
  • Integrated active bias: performance compensated over temp
  • Integrated enable On/Off function: PAEN = 1.8 V logic
  • Single supply voltage: 5.0 V
  • Compact (16-pin, 3 × 3 × 0.85 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Frequency Range (GHz)
    • 3.3-4.2
    • Test Frequency (GHz)
    • TBD
    • Gain Typ. (dB)
    • TBD
    • OIP3 (dBm)
    • P1 dB (dBm)
    • Power Added Efficiency (%)
    • Linear Output Power (dBm)
    • +19
    • Supply Voltage (V)
    • 5.0
    • Quiescent Current Typ. (mA)
    • Package
    • MCM, 16-pin
    • Package (mm)
    • 3 x 3 x 0.85

360 Degree View

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.