
Features
- High efficiency:
- Programmable bias for improved backed-off efficiency
- High linearity
- Low standby leakage
- Compatible with DC-DC converter
- Programmable Current Clamp
- Autonomous Over-voltage Protection
- Self-shielded
- Small, low profile package: 3.0 x 3.5 mm x 0.8 mm Max., 12-pad configuration
Images & Diagrams
Specifications
-
- Frequency (MHz)
-
- Description
- Power Amplifier Module for Quad-Band GSM / GPRS / EDGE
-
- Typical Output Power (dbm) GSM/EDGE
-
- Typical PAE (%)
-
- Typical Gain (dB)
-
- Supply Voltage (V)
-
- Package
- MCM, 12-pad
-
- Package (mm)
- 3.0 x 3.5 x 0.8 Max.
Applications
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
