pro_details

SKY77814-11

Power Amplifier Module for LTE FDD Band 7 (2500–2570 MHz) and Band 30 (2305–2315 MHz) and LTE TDD Bands 38/41 (2496–2690 MHz), Band 40 (2300–2400 MHz) and AXGP Band (2545–2575 MHz)

The SKY77814-11 Power Amplifier Module (PAM) is a fully matched, 24-pad surface mount (SMT) module developed for LTE applications. The module includes broadband coverage of LTE FDD Bands 7 and 30, LTE TDD Bands 38/40, and Band 41 in a compact 3.0 x 4.0 mm package. Attaining high efficiencies throughout the entire power range while meeting the stringent linearity requirements of LTE, the SKY77814-11 delivers unsurpassed savings in current consumption for data-intensive applications.

The Gallium Arsenide (GaAs) Microwave Monolithic Integrated Circuit (MMIC) contains all amplifier active circuitry, including input, interstage, and output matching circuits. Output match into a 50  load, realized off-chip within the module package, optimizes efficiency and power performance. A silicon-on-insulator (SOI) switch following the wideband power amplifier directs the RF output signal to either a band 7 duplexer or to one of three TDD filters supporting bands 38, 40, and 41. Additional throws in the SOI switch allow the reuse of TDD filters in Rx mode by providing paths to either the band 40 Rx port or a shared band 38/41 Rx port. Biasing for the PA MMIC and switch is generated on a CMOS IC controlled through a MIPI RFFE interface.

The SKY77814-11 is manufactured with Skyworks' InGaP GaAs Heterojunction Bipolar Transistor (HBT) process which provides for all positive voltage DC supply operation and maintains high efficiency and good linearity. Optimal performance is obtained with VCC1 and VCC2 sourced from a DC-DC power supply based on target output power. No external supply side switch is required as typical "off" leakage is a few microamperes.
Read More...

Features

    • Optimized for Average Power Tracking (APT)/compatible with Envelope Tracking Controller (ETC) implementation
    • High efficiency broadband: 2.3 GHz to 2.69 GHz
    • Supports modulation bandwidth up to 20 MHz
    • Small, low profile package: 3.0 mm x 4.0 mm x 0.8 mm, 24-pad configuration
    • MIPI RFFE interface
    • VCC2 decoupling caps < 125 pF
    • Integrated output switch including TDD Tx/Rx function for single SAW architecture
    • RF I/O internally matched to 50 

Specifications

    • Frequency (MHz)

    • 2500–2570
      2305–2315
      2496–2690
      2300–2400
      2545–2575
    • Description
    • PAM for LTE FDD Band 7, Band 30, LTE TDD Bands 38/41 , Band 40, and AXGP Band
      LTE B7
      LTE B30
      LTE B38/41
      LTE B40
      AXGP Band
    • Typical PAE (%)
    • TBD
    • Typical Linear LTE Power
      (dBm)
    • TBD
    • Typical Imax (mA)
    • Typical Gain (dB)
    • TBD
    • Supply Voltage (V)
    • TBD
    • Package
    • MCM, 24-pad
    • Package (mm)
    • 4 x 3 x 0.8

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.