SKY85204-11

2.4 GHz, 802.11ac Switch/Low-Noise Amplifier Front End


Please note: SKY85204-11 is being discontinued and is not recommended for new designs. The suggested replacement is SKY85207-11



The SKY85204-11 integrates a single-pole, triple-throw (SP3T) switch and low-noise amplifier (LNA) with a bypass mode in an ultra-compact package. The device is capable of switching between WLAN receive and WLAN transmit.

The SKY85204-11 is provided in a small, 11-bump, 0.760 x 0.970 mm flip chip die.

Specifications

StatusObsolete - This product is no longer available.
Frequency (GHz) Min.2.4
Replacement Part SKY85207-11
Frequency (GHz) Max.2.5
Gain Typ. (dB)TBD
VDD (V)TBD
Noise Figure Typ. (dB)TBD
PackageFlip Chip Die, 11-bump
Package (mm)0.760 x 0.970

Features

  • Integrates an SP3T switch and LNA with bypass mode
  • Receive gain: 11.5 dB
  • Noise figure: 2.0 dB
  • Transmit/Bluetooth® path loss: 0.7 dB
  • Flip chip die (11-bump, 0.760 x 0.970 mm) package (MSL1, 260 °C per JEDEC-J-STD-020)

Product Documents

Applications

Cellular Telematics

See all

Tablets

See all

Connected Homes

See all

Smart Cities

See all

Smartphones

See all

Automotive

See all