
SKYFR-000943
2496-2690 MHz Single Junction Robust Lead Circulator
SKYFR-000943 is a 2496-2690 MHz single junction robust lead circulator for the wireless infrastructure applications.Please note: SKYFR-000943 is being discontinued and is not recommended for new designs.
Features
- Small surface mount package
- Operating frequency range: 2496 to 2690MHz
- BeO free
- RoHS compliant
Images & Diagrams
Specifications
-
- Band
-
- Device
- Circulator
-
- Frequency (MHz)
- 2496-2690
-
- Insertion Loss (dB)
- 0.25
-
- Isolation/ Return Loss (dB)
- 25/24
-
- IMD (dBc)
- -76
-
- IMD Conditions
- 2 x 45W CW tones, 5 MHz spacing
-
- Rotation
- CW
-
- Case Size (Inch/mm)
- 1.04/26.6
-
- Package
- SMT - Robust Lead
Applications
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
