SKYFR-001692

3400 to 3600 MHz Single-Junction Robust Lead Circulator


The SKYFR-001692 is a single-junction, surface-mount circulator designed for wireless infrastructure and power-amplifier applications. It operates over the frequency range of 3400 MHz to 3600 MHz with an operating temperature range of -40 °C to +105 °C.

The SKYFR-001692 comes in an industry-standard surface-mount package and is designed for automated SMT placement.

Specifications

Product LifecycleIn Production
Band22,42
DeviceCirculator
Frequency (MHz)3400-3600
Insertion Loss (dB)0.23
Isolation/ Return Loss (dB)21/22
IMD (dBc)60
IMD Conditions2 x 5W tones, 5 MHz spacing
RotationCW
Case Size (Inch/mm)0.4/10.2
PackageSMT - Robust Lead

Features

  • Small surface-mount package
  • Operating frequency range: 3400 MHz to 3600 MHz
  • BeO free
  • RoHS compliant
  • Parts delivered on tape and reel

Product Documents

Applications

Macro Base Station

See all

Massive MIMO

See all

Small Cell Gain Blocks

See all