SKYFR-001822

3300 to 3800 MHz Single-Junction Robust Lead Circulator


The SKYFR-001822 is a single-junction, surface-mount circulator designed for wireless infrastructure and power-amplifier applications. It operates over the frequency range of 3300 MHz to 3800 MHz with an operating temperature range of -40 °C to +105 °C.

The SKYFR-001822 comes in an industry-standard surface-mount package and is designed for automated SMT placement.

Specifications

Product LifecycleIn Production
Band52 & 78
DeviceCirculator
Frequency (MHz)3300-3800
Insertion Loss (dB)0.5
Isolation/ Return Loss (dB)16/16
IMD (dBc)-55
IMD Conditions2 x 10W CW Tones, 1 MHz spacing
RotationCW
Case Size (Inch/mm)0.27/7.0
PackageSMT - Robust Lead

Features

  • Small surface-mount package
  • Operating frequency range: 3300 MHz to 3800 MHz
  • BeO free
  • RoHS compliant
  • Parts delivered on tape and reel

Product Documents

Applications

Small Cells

See all

Massive MIMO

See all