SKY58211-11

SkyOne® ET Front-End Module w/ Integrated LNAs for WCDMA / LTE Bands 8, 12, 13, 14, 20, 26, 28, 71


Please note: SKY58211-11 is being discontinued and is not recommended for new designs.

The SKY58211 Envelope Tracking Front-End Module (FEM) is a multimode multiband (MMMB) module with integrated Low Noise Amplifiers (LNAs) which supports 2.5G / 3G / 4G / 5G and CDMA handsets, and operates efficiently in WCDMA, HSPA, and LTE modes. The FEM consists of a GSM800/ EGSM900 PA block, separate WCDMA blocks operating in the low bands, a logic control block for multiple power control levels, and band enable functions in both cellular and UMTS. RF I/O ports are internally matched to 50 ohms to minimize the need for external components. Extremely low leakage current maximizes handset standby time. The InGaP/GaAs die and passive components are mounted on a multi-layer laminate substrate and the assembly encapsulated in plastic overmold.

WCDMA: The SKY58211 enhanced architecture supports WCDMA/High Speed Downlink Packet Access (HSDPA) and High Speed Uplink Packet Access (HSUPA) modulations, covers multiple bands for 3GPP including band 8 and band 26, and operates at different power modes. The module is fully controllable via a MIPI® serial interface.

LTE: The SKY58211 meets spectral linearity requirements of LTE modulation with QPSK/16QAM up to 20 MHz bandwidth, including various resource block allocations, with good power-added efficiency.

CDMA: The SKY58211 meets spectral linearity requirements of CDMA2000 and EVDO Release A modulation with good power-added efficiency.

Receiver Section
: The SKY58211 integrated duplexers and LNAs provide 2G / 3G / 4G / 5G Rx paths from antenna to transceiver. Additionally, GPS and LB/HB Wi-Fi coexistence are designed-in for exceptional support to maintain all radio performance, even in user scenarios of simultaneous use. Optimized low insertion-loss Rx paths, matching circuits, and well- grounded guard traces (high Tx–Rx isolation) inside module mitigate de-sense problems and enhance sensitivity performance.

TRx and Rx Ports: The SKY58211 provides two TRx ports and two Aux LNA inputs.

Specifications

Product LifecycleLast Time Buy
Function5G- LMHB
DescriptionEnvelope Tracking Front-end Module w/ Integrated LNAs for WCDMA / LTE Bands 8, 12, 13, 14, 20, 26, 28, 71
SKUNORTH AMERICA / GLOBAL
Package (mm)5.5 x 8.0
Package50-pad configuration

Features

  • Fully integrated LB/VLB multiband module
  • Envelope Tracking (ET) for WCDMA/FDD LTE bands
  • CDMA compatible
  • Integrated Low Noise Amplifiers (LNA)
  • Fully programmable Mobile Industry Processor Interface (MIPI®) digital control
  • MIPI/RFFE interface
  • Closed loop architecture with the Implemented coupler output port
  • Fully configurable RF inputs
  • Support B29 receiver port
  • Small, low profile package, 5.5 x 8.0 x 0.65 mm, 50-pad configuration

Product Documents

Applications

5G New Radio

See all

4G LTE

See all

Smartphones

See all