pro_details

SKY65702-11

Low-Noise Amplifier Front-end Module with GPS/GNSS Pre-Filter

The SKY65702-11 is a Front-End Module (FEM) with an integrated Low Noise Amplifier (LNA) and pre-filter designed for Global Positioning System/Global Navigation Satellite System (GPS/GNSS) receiver applications. The device provides high linearity, excellent gain, a high 1 dB Input Compression Point (IP1dB), and a superior Noise Figure (NF).

The LNA is fabricated using advanced GaAs pHEMT technology. The GPS pre-filter provides the low in-band insertion loss and excellent rejections for the cellular, PCS, and WLAN frequency bands. The SKY65702-11 uses Surface Mount Technology (SMT) in the form of a 2.5 x 2.0 mm Multi-Chip Module (MCM) package, which allows for a highly manufacturable and low-cost solution.
Read More...

Features

    • Small signal gain: 13.5 dB typical
    • Low Noise Figure: 1.8 dB typical
    • IP1dB: –5.6 dBm
    • Low current consumption
    • Input/output impedance internally matched to 50 Ω
    • Single DC supply: 1.8 to 3.6 V
    • Minimal number of external components required
    • Small, MCM (8-pin, 2.5 x 2.0 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Frequency (MHz)
    • 1565-1606
    • Test Frequency (MHz)
    • 1575
    • Description
    • GPS/GNSS Pre-Filter + LNA Front-End Module
    • Gain (dB)
    • 13.5
    • VDD (V)
    • 2.85
    • IP1 dB (dBm)
    • -5.6
    • NF (dB)
    • 1.8
    • Package
    • MCM, 8-pin
    • Package (mm)
    • 2.0 x 2.5 x 1.0

Applications

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.