SKY66111-11

Low-Power, Low Energy Front-End Module for Bluetooth® Range Extension Applications


The SKY66111-11 is a highly integrated front-end module (FEM) designed for Bluetooth® Low Energy range extension applications operating in the 2.4 to 2.485 GHz range.

The device is provided in a 3.3 x 3.0 x 0.8 mm 20-pin MCM package. package.

Reference Design

The SKY66111-11 FEM has been designed into reference designs with products from Dialog Semiconductor. Combined with our partners’ platforms, the SKY66111-11 meets today’s demand for long-range, low-power and cost-effective solutions.

Please visit Dialog's DA14580 product page for more information

Read More

Specifications

RF Frequency (MHz)2400-2485
Rx Insertion Loss (dB) Typ.0.9
Rx Gain (dB) Typ.
Tx Gain (dB)11
Rx NF (dB) Typ.
Saturated Output Power (dBm) Typ.13
Supply Voltage (V)1.8-5
PackageMCM, 20-pin
Package (mm)3.3 x 3.0 x 0.8

Features

  • Low power consumption: 10 mA @ +10 dBm
  • Output: +6 to +13 dBm (single-pin controllable)
  • Supply operation: 1.8 to 5 V
  • Low sleep current: < 1 μA
  • RX bypass
  • Small MCM (20-pin, 3.3 x 3.0 x 0.8 mm) package (MSL3, 260 °C per JEDEC-J-STD-020)

Product Documents

Applications

Connected Homes

See all

Wearables

See all

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.