SKY66404-11

2.4 GHz Front-End Module for Zigbee®/Thread/ Bluetooth® Applications


The SKY66404-11 is a high-performance, fully integrated RF front-end module (FEM) designed for Zigbee, Thread, and Bluetooth® (including Low Energy) applications.

The SKY66404-11 is designed for ease of use and maximum flexibility. The device provides integrated inter-stage matching and harmonic filter, and digital controls compatible with 1.6 V to 3.6 V CMOS levels.

The RF blocks operate over a wide supply voltage range from 1.7 V to 3.6 V that allows the SKY66404-11 to be used in battery powered applications over a wide spectrum of the battery discharge curve.

Reference Designs
The SKY66404-11 FEM has been designed into reference designs with products from Dialog Semiconductor, Nordic Semiconductor, NXP, Texas Instruments and Silicon Labs. Combined with our partners’ platforms, the SKY66404-11 meets today’s demand for long-range, low-power and cost-effective solutions.

Dialog Semiconductor: DA1468x, DA1453x
Nordic Semiconductor: nRF51, nRF52
NXP: JN518x, KW20, KW40
Texas Instruments: CC264x, CC265x
Silicon Labs: EFR32, EM358x

Read More

Specifications

RF Frequency (MHz)2400-2483.5
Rx Insertion Loss (dB) Typ.TBD
Rx Gain (dB) Typ.11
Tx Gain (dB)10
Rx NF (dB) Typ.2.5
Saturated Output Power (dBm) Typ.17
Supply Voltage (V)1.7-3.6
PackageMCM, 22-pin
Package (mm)3.5 x 3.0 x 0.82

Features

  • Integrated PA with up to +17 dBm output power
  • Integrated LNA (2.5 dB noise figure typical) and bypass path
  • Integrated antenna diversity switching for all modes
  • Single-ended transmit/receive interface
  • Fast switch on/off time: < 800 ns
  • Supply range: 1.7 V to 3.6 V
  • Sleep mode current: < 1 μA typical
  • No external bias resistor is required
  • Small MCM (22-pin, 3.5 x 3.0 x 0.82 mm) package,
    NiPdAu-plated (MSL3, 260 °C per JEDEC-J-STD-020)

Product Documents

Applications

Connected Homes

See all

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.