
Features
- PA core optimized to meet or exceed best-in-class APT performance
- Hybrid architecture: separate GSM, CDMA, WCDMA Tx paths
- 50 I/O impedances, integrated DC blocking on all ports
- MiPi RFFE Control Interface w/1.8 V nominal supply, separate VCC1/VCC2, completely operable for VIO high/VBATT low, continuous bias adjustment vs. power
- Downlink Carrier Aggregation for LTE w/state-of-the-art de-sense performance
- Small, low profile package: 8 mm x 9 mm x 0.9 mm, 60-pad configuration
- 2.5G Features:
- EGPRS Class 12 multi-slot operation
- Two RF POUT control levels using digital logic interface
- Linear PA with bias optimization for efficiency/linearity trade-off in 8PSK mode
- 3G Features:
- WCDMA mode supports output power, bandwidth for bands I, II, IV, V, VIII via integrated select switch
- CDMA mode supports output power, bandwidth for BCO, BC1, BC6 via integrated select switch
- Linear amplifiers with bias optimization and low/high mode gain switch for best efficiency/linearity tradeoff
- 4G Features:
- LTE supports output power, bandwidth bands I, II, IV, V, VIII
- Bands I, II, IV up to 20 MHz bandwidth
- Bands V, VIII up to 10 MHz bandwidth
Images & Diagrams
Specifications
-
- Band
- GSM850
EGSM900
DCS1800
PCS1900
I
II
IV
V
VIII
-
- Frequency (MHz)
- 824-849
880-915
1710-1785
1850-1910
1920-1980
1850-1910
1710-1755
824-849
880-915
-
- Package
- MCM, 60-pad
-
- Package (mm)
- 8.0 x 9.0 x 0.9
Applications
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
