hero home image description

Isolation - Evaluation Kits

We’re experts in high voltage and superior isolation. With more than 300 million isolation channels in field service, our isolation portfolio is used by a wide range of customers and applications, including industrial automation, transportation systems, home entertainment electronics, and medical systems.  Our products support isolation voltages up to 5 kV and include digital isolators, isolated gate drivers, isolated analog and ADC, industrial I/O, and isolated FET families.

si80xxiso-kit Si80xx Multi-Channel Isolator Evaluation Kit

The Si80xxISO-KIT evaluation kit offers an overview of the Si80xx 1 kv 3-6 channel digital isolation family. These are CMOS devices offering substantial data rate, propagation delay, power, size, reliability, and external BOM advantages over legacy isolation technologies. The operating parameters of these products remain stable across wide temperature ranges and throughout device service life for ease of design and highly uniform performance.

SI860XI2C-KIT Si860x I2C Isolator Evaluation Kit

The Si860xI2C-KIT I²C digital isolator evaluation kit provides a convenient engineering break out board for easy evaluation of the Si860x series of I²C isolators. This kit comes populated with three different part numbers of our 2.5 kV I²C isolator products which are based on Skyworks’ industry-leading CMOS isolation technology. Compared to optocoupler-based solutions, our CMOS isolation technology delivers substantial gains in performance, reliability, cost and power consumption.

Si86S6xx-KIT Si86S6xx isolator evaluation kit The Si86S6xx isolator evaluation kit includes several options from this family including dual channels, I2C and 6-channel devices in a WB SOIC-16, QSOP-16, NB SOIC-16 or WB SOIC-8 (SSO-8) package options. This EVB is intended to simplify basic functional testing and engineering validation of various isolation product configurations.
Si86SLxx-KIT Si86SLxx isolator evaluation kit The Si86SLxx isolator evaluation kit includes several devices from the low power and sleep mode options in a WB SOIC-16 package options. This EVB is intended to simplify basic functional testing and engineering validation of these special power conserving modes.
Si86SSxx-KIT Si86SSxx isolator evaluation kit The Si86SSxx isolator evaluation kit includes devices that are specially designed to support SPI and QSPI bus isolation in WB SOIC-16 or QSOP-16 package options. This EVB is intended to simplify basic functional testing and engineering validation of these bus isolators.
si86xxcom-kit Si86xx Digital Isolated Communications Reference Design

Si86xx devices are CMOS-based galvanic isolators with isolation ratings up to 5 kV and designed for industrial, commercial, computing, telecommunications and medical applications. Available in various channel counts (1/2/3/4/5/6), speeds (1 and 150 Mbps) and three package options (narrow and wide body SOIC, QSOP ), as well as unidirectional and bidirectional (I²C) channels configurations.

si86xxiso-kit Si86xx Isolator Evaluation Kit

The Si86xx isolator evaluation kit includes several 5 kV isolators. This board is intended to simplify basic functional testing and engineering validation of various isolation product configurations.

si86isolin-kit Si86xx Linear Isolation Reference Design

The ISOLinear reference design is intended for designers looking for a complete, high performance alternative to expensive isolation amplifiers used to implement analog signal isolation.This linear isolation reference design includes three different cost/performance-optimized analog isolation circuits, supporting input signal bandwidths from 100 kHz (at 12-bit resolution) to 500 kHz (at 10-bits). MSRP $155.00. Please note: SI86ISOLIN-KIT is being discontinued and is not recommended for new designs. The suggested replacement is SI8920ISO-KIT.

si86xxtiso-kit Si86xxT Multi-Channel Isolator Evaluation Kit

The Si86xxT EVB allows designers to quickly evaluate the Si8642ET digital isolator’s capabilities and functionality, either by driving inputs to logic high or low, or injecting signals to the header pins via single wires or a 2 x 6 ribbon cable (not included).

si871xdip8-kit Si871x DIP8 LED Emulator Input Isolation Evaluation Kit

The Si871x evaluation kit eases evaluation of the performance of Si871x LED emulator input isolator in the 8-pin DIP package. The evaluation board is flexible enough to allow both hook-up to lab equipment for detailed spec evaluation as well as connection to an existing board. The evaluation board is jumper configurable for different device configurations and different drive schemes.

si871xsdip6-kit Si871x SDIP6 LED Emulator Input Isolation Evaluation Kit

The Si871x evaluation kit eases evaluation of the performance of Si871x LED emulator input isolator in the 6-pin SDIP package. The evaluation board is flexible enough to allow both hook-up to lab equipment for detailed spec evaluation as well as connection to an existing board. The evaluation board is jumper configurable for different device configurations and different drive schemes.

si871xsoic8-kit Si871x SOIC8 LED Emulator Input Isolation Evaluation Kit

The Si871x evaluation kit eases evaluation of the performance of our Si87xx LED emulator input isolator in the 8-pin, SOIC package. The evaluation board is flexible enough to allow both hook-up to lab equipment for detailed spec evaluation as well as connection to an existing board. The evaluation board is jumper configurable for different device configurations and different drive schemes.

si87xxsdip6-kit Si87xx SDIP6 LED Emulator Input Isolation Evaluation Kit

The Si87xx evaluation kit eases evaluation of the performance of our Si87xx LED emulator input isolator in the 6-pin, SDIP package. The evaluation board is flexible enough to allow both hook-up to lab equipment for detailed spec evaluation as well as connection to an existing board. The evaluation board is jumper configurable for different device configurations and different drive schemes.

si87xxdip8-kit Si87xx DIP8 LED Emulator Input Isolation Evaluation Kit

The Si871x evaluation kit eases evaluation of the performance of Si871x LED emulator input isolator in the 8-pin DIP package. The evaluation board is flexible enough to allow both hook-up to lab equipment for detailed spec evaluation as well as connection to an existing board. The evaluation board is jumper configurable for different device configurations and different drive schemes.

si87xxsamp-kit Si87xx Optocoupler Replacement Isolators Sample Pack

Please note: SI87XXSAMP-KIT is being discontinued and no longer available

Our family of Si87xx optocoupler replacement isolators provides reliability advantages over traditional optocouplers. The Si87xx family is resistant to temperature, age and forward current effects and provides a ten times lower FIT rate for longer life of service.

si87xxsoic8-kit Si87xx SOIC8 LED Emulator Input Isolation Evaluation Kit

The Si87xx evaluation kit eases evaluation of the performance of our Si87xx LED emulator input isolator in the 8-pin, SOIC package. The evaluation board is flexible enough to allow both hook-up to lab equipment for detailed spec evaluation as well as connection to an existing board. The evaluation board is jumper configurable for different device configurations and different drive schemes.

si886xxiso-kit Si886xx Isolator Evaluation Kit

The Si8862x evaluation kit allows customers to evaluate the performance of the Si88xx digital isolators with integrated dc-dc converter family of products. The evaluation board has the Si88621ED-IS populated to showcase the Si886xx family - this addition to the Si88xx family of products has extended dc-dc converter capabilities compared to the Si8824x.

si88xxxiso-kit Si88xx Isolator Evaluation Kit

The Si88xx evaluation kit allows customers to evaluate the performance of the Si88xx digital isolators with integrated dc-dc converter family of products. The evaluation board has the Si88241ED-IS populated to showcase the family. It is a complete solution for using a 3 - 5 V primary supply to deliver up to 2 W on the secondary side at 3 - 5 V supply voltage. Convenient test points are included to measure and observe time varying currents and voltages to calculate relevant parameters like efficiency, load/line regulation etc.

Si88XXXLOWEMC-KIT Si88xxx Low EMC EVB

The Si88xxx Low EMC EVB reference design with the Si88241 utilizes best practices for mitigating emissions and instantiates techniques for passing the very stringent requirements of the CISPR 25 standard. The Si88241 is a digital isolator with an integrated dc-to-dc converter. As with all dc-to-dc converters, conducted and radiated emissions must be carefully studied and controlled. Two MCUs on the primary and secondary sides continuously send SPI data across the isolators. Four channels of bidirectional isolated data transfer with jumper-selectable SPI data rates allow the testing of emissions with actual data traffic.

Si830x4BF-KIT Si830x4BF Smart Switch Evaluation Kit

The Si830x4BF-KIT allows designers to evaluate the Si830x 4 channel, high-side (sourcing), isolated smart switch with a parallel input interface, channel indicators, and switch power supply warning indicator. The included evaluation board is test points to monitor all critical signal paths, as well as easy-to-use screw terminals for the logic interface and switch power supplies, as well as the channel inputs and outputs.

Si83401BAA-KIT Si834x Isolated 1 Ch. High-Side Smart Switch Evaluation Kit

The Si83401BAA-KIT allows designers to evaluate the Si834x 1 channel, high-side (sourcing), isolated smart switch with a parallel input interface, channel indicator, and switch power supply warning indicator. The included evaluation board is populated with the Si83401BAA-IF isolated smart switch, test points to monitor all critical signal paths, as well as easy-to-use screw terminals for the logic interface and switch power supply, as well as the channel input and output. The board also includes a convenient LED indicator attached to the channel indicator output, fault output, and the switch supply warning output.

Si83402BAA-KIT Si834x Isolated 2 Ch. High-Side Smart Switch Evaluation Kit

The Si83402BAA-KIT allows designers to evaluate the Si834x 2 channel, high-side (sourcing), isolated smart switch with a parallel input interface, channel indicators, and switch power supply warning indicator. The included evaluation board is populated with the Si83402BAA-IF isolated smart switch, test points to monitor all critical signal paths, as well as easy-to-use screw terminals for the logic interface and switch power supplies, as well as the channel inputs and outputs. The board also includes convenient LED indicators attached to the channel indicator outputs, fault output, and the switch supply warning output.

Si83404AAA-KIT Si834x Isolated 4 Ch. High-Side Smart Switch Evaluation Kit

The Si83404AAA-KIT allows designers to evaluate the Si834x 4 channel, high-side (sourcing), isolated smart switch with a parallel input interface, channel indicators, and switch power supply warning indicator. The included evaluation board is populated with the Si83404AAA-IF isolated smart switch, test points to monitor all critical signal paths, as well as easy-to-use screw terminals for the logic interface and switch power supplies, as well as the channel inputs and outputs. The board also includes convenient LED indicators attached to the channel indicator outputs, fault output, and the switch supply warning output.

Si83408ADA-KIT Si83408ADA Smart Switch SPI Evaluation Kit (Motherboard + Daughtercard)

The Si83408ADA-KIT allows designers to evaluate the 4 channel, high-side (sourcing) isolated smart switch with an SPI interface. The kit comes with an Si83408ADA daughtercard, an Si83xx SPI Motherboard, which supports up to 4 pluggable daughtercards in a stack configuration, as well as a micro-USB cable and 24 VDC wall wart. The system is controlled by the Skyworks Industrial I/O Control Panel, a Python-based desktop application that runs on a host PC and interfaces with the devices in the stack via USB. Each Si83408ADA daughtercard comes equipped with 4 output channels that meet IEC 61131-2 requirements for 0.5 A outputs and can be loaded with pluggable terminal blocks for quick evaluation.

The Si83408ADA-KIT is part of the Si83xx-SPI-MB portfolio, where you can order additional daughtercards to evaluate up to 4 devices at a time. Note that KIT options come with a motherboard and daughtercard, while the DC options come with the daughtercard only. Daughtercards require a motherboard to plug into for evaluation and use of the software tool.

Si83408ADA-DC Si83408ADA Smart Switch SPI Evaluation Kit (Daughtercard Only)

The Si83408ADA-DC allows designers to evaluate the 4 channel, high-side (sourcing)/low-side (sinking) isolated smart switch with an SPI interface. The kit comes with a daughtercard only, which requires the Si83xx SPI MB to operate. The system is controlled by the Skyworks Industrial I/O Control Panel, a Python-based desktop application that runs on a host PC and interfaces with the devices in the stack via USB. Each Si83408ADA daughtercard comes equipped with 4 output channels that meet IEC 61131-2 requirements for 0.5 A outputs and can be loaded with pluggable terminal blocks for quick evaluation.

The Si83408ADA-DC is part of the Si83xx-SPI-MB portfolio, where you can order the Si83408ADA-KIT that includes the motherboard, or you can order additional daughtercards to evaluate up to 4 devices at a time. Note that KIT options come with a motherboard and daughtercard, while the DC options come with the daughtercard only. Daughtercards require a motherboard to plug into for evaluation and use of the software tool.

Si83411BAA-KIT Si834x Isolated 1 Ch. Low-Side Smart Switch Evaluation Kit

The Si83411BAA-KIT allows designers to evaluate the Si834x 1 channel, low-side (sinking), isolated smart switch with a parallel input interface, channel indicator, and switch power supply warning indicator. The included evaluation board is populated with the Si83411BAA-IF isolated smart switch, test points to monitor all critical signal paths, as well as easy-to-use screw terminals for the logic interface and switch power supply, as well as the channel input and output. The board also includes a convenient LED indicator attached to the channel indicator output, fault output, and the switch supply warning output.

Si83412BAA-KIT Si834x Isolated 2 Ch. Low-Side Smart Switch Evaluation Kit

The Si83412BAA-KIT allows designers to evaluate the Si834x 2 channel, low-side (sinking), isolated smart switch with a parallel input interface, channel indicators, and switch power supply warning indicator. The included evaluation board is populated with the Si83412BAA-IF isolated smart switch, test points to monitor all critical signal paths, as well as easy-to-use screw terminals for the logic interface and switch power supplies, as well as the channel inputs and outputs. The board also includes convenient LED indicators attached to the channel indicator outputs, fault output, and the switch supply warning output.

Si83414AAA-KIT Si834x Isolated 4 Ch. Low-Side Smart Switch Evaluation Kit

The Si83414AAA-KIT allows designers to evaluate the Si834x 4 channel, low-side (sinking), isolated smart switch with a parallel input interface, channel indicators, and switch power supply warning indicator. The included evaluation board is populated with the Si83414AAA-IF isolated smart switch, test points to monitor all critical signal paths, as well as easy-to-use screw terminals for the logic interface and switch power supplies, as well as the channel inputs and outputs. The board also includes convenient LED indicators attached to the channel indicator outputs, fault output, and the switch supply warning output.

Si83418ADA-KIT Si83418ADA Smart Switch SPI Evaluation Kit (Motherboard + Daughtercard)

The Si83418ADA-KIT allows designers to evaluate the 4 channel, low-side (sinking) isolated smart switch with an SPI interface. The kit comes with an Si83418ADA daughtercard, an Si83xx SPI Motherboard, which supports up to 4 pluggable daughtercards in a stack configuration, as well as a micro-USB cable and 24 VDC wall wart. The system is controlled by the Skyworks Industrial I/O Control Panel, a Python-based desktop application that runs on a host PC and interfaces with the devices in the stack via USB. Each Si83418ADA daughtercard comes equipped with 4 output channels that meet IEC 61131-2 requirements for 0.5 A outputs and can be loaded with pluggable terminal blocks for quick evaluation.

The Si83418ADA-KIT is part of the Si83xx-SPI-MB portfolio, where you can order additional daughtercards to evaluate up to 4 devices at a time. Note that KIT options come with a motherboard and daughtercard, while the DC options come with the daughtercard only. Daughtercards require a motherboard to plug into for evaluation and use of the software tool.

Si83418ADA-DC Si83418ADA Smart Switch SPI Evaluation Kit (Daughtercard Only)

The Si83418ADA-DC allows designers to evaluate the 4 channel, high-side (sourcing)/low-side (sinking) isolated smart switch with an SPI interface. The kit comes with a daughtercard only, which requires the Si83xx SPI MB to operate. The system is controlled by the Skyworks Industrial I/O Control Panel, a Python-based desktop application that runs on a host PC and interfaces with the devices in the stack via USB. Each Si83418ADA daughtercard comes equipped with 4 output channels that meet IEC 61131-2 requirements for 0.5 A outputs and can be loaded with pluggable terminal blocks for quick evaluation.

The Si83418ADA-DC is part of the Si83xx-SPI-MB portfolio, where you can order the Si83418ADA-KIT that includes the motherboard, or you can order additional daughtercards to evaluate up to 4 devices at a time. Note that KIT options come with a motherboard and daughtercard, while the DC options come with the daughtercard only. Daughtercards require a motherboard to plug into for evaluation and use of the software tool.

Si8380S-KIT Si838x PLC Input Isolator SPI Evaluation Kit (Motherboard + Daughtercard)

The Si8380S-KIT allows designers to evaluate the 8 channel, PLC Input isolator device with an SPI interface. The kit comes with an Si8380S daughtercard, an Si83xx SPI Motherboard, which supports up to 4 pluggable daughtercards in a stack configuration, as well as a micro-USB cable and 24 VDC wall wart. The system is controlled by the Skyworks Industrial I/O Control Panel, a Python-based desktop application that runs on a host PC and interfaces with the devices in the stack via USB. Each Si8380S daughtercard comes equipped with 8 input channels that meet IEC 61131-2 requirements for 24 V digital input types and can be connected to using pluggable terminal blocks.

The Si8380S-KIT is part of the Si83xx-SPI-MB portfolio, where you can order additional daughtercards to evaluate up to 4 devices at a time. Note that KIT options come with a motherboard and daughtercard, while the DC options come with the daughtercard only. Daughtercards require a motherboard to plug into for evaluation and use of the software tool.

MSRP $175.00

Si8380S-DC Si838x PLC Input Isolator SPI Evaluation Kit (Daughtercard Only)

The Si8380S-DC allows designers to evaluate the 8 channel, PLC Input isolator device with an SPI interface. The kit comes with an Si8380S daughtercard only, which requires the Si83xx SPI MB to operate. The system is controlled by the Skyworks Industrial I/O Control Panel, a Python-based desktop application that runs on a host PC and interfaces with the devices in the stack via USB. Each Si8380S daughtercard comes equipped with 8 input channels that meet IEC 61131-2 requirements for 24 V digital input types and can be connected to using pluggable terminal blocks.

The Si8380S-DC is part of the Si83xx-SPI-MB portfolio, where you can order the Si8380S-KIT that includes the motherboard, or you can order additional daughtercards to evaluate up to 4 devices at a time. Note that KIT options come with a motherboard and daughtercard, while the DC options come with the daughtercard only. Daughtercards require a motherboard to plug into for evaluation and use of the software tool.

MSRP $81.25

Si838xISO-KIT Si838x PLC Input Isolator Evaluation Kit

The Si838x evaluation board allows designers to quickly evaluate this family of products. The EVB is populated with a Si8384P and three different input networks, each representing a recommendation derived from the respective IEC 61131-2 digital input types at 24 V dc. The Si838xISO-EVB allows designers to quickly evaluate the Si8384P’s functionality and capabilities by driving either 24 V digital logic signals into the test-points labeled “EXT” or 2 - 5 V signals into the remaining test-points. The board facilitates quick evaluation of the devices’ key parameters and also includes test points on each devices’ pins to accommodate direct connection to the designer’s end system.

si890pwr-evb Si890x Isolated Analog and ADC Evaluation Kit

The Si890xPWR-KIT demonstrates 50/60 Hz ac line voltage and current measurements. This EVB is housed in a plastic case with recessed connectors to protect against user electrical shock. The Si890x isolated AC mains monitor accepts a 110 or 220 vac input, and supports load currents up to 25 A (max). MSRP $163.00.

Please note: SI890PWR-EVB is being discontinued and is not recommended for new designs. The suggested replacement is SI8920ISO-KIT.

si8920iso-kit Si892x Isolated Amplifier Evaluation Kit

The SI8920ISO-KIT evaluation board allows for quick connection to a shunt resistor for check out of the functionality of the Si892x isolated amplifier. The Silicon Labs evaluation board is populated with the Si8920BC-IP device. This allows for connection to a shunt resistor that produces up to ±200 mV at full load. The board features test points for monitoring the inputs, outputs, and supplies for the device. Surface mount component pads are available for input or output filtering circuits. The Si8920ISO-KIT evaluation board demonstrates the functionality, the accuracy, the stability, and the low signal delay of the Si8920 amplifier.   

si8921iso-kit Si8921 Isolated Amplifier Evaluation Kit

The SI8921ISO-KIT evaluation board allows for quick connection to a shunt resistor for check out of the functionality of the Si8921 isolated amplifier. The evaluation board is populated with the Si8921BD-IS4 device which allows for connection to a shunt resistor that produces up to ±310 mV at full load. The board features test points for monitoring the inputs, outputs, and supplies for the device. Surface mount component pads are available for input or output filtering circuits. The Si8921ISO-KIT evaluation board demonstrates the functionality, the accuracy, the stability, and the low signal delay of the Si8921 amplifier. 

si8922iso-kit Si8922 Isolated Amplifier Evaluation Kit

The SI8922ISO-KIT evaluation board allows for quick connection to a shunt resistor for check out of the functionality of the Si8922 isolated amplifier. The evaluation board is populated with the Si8922BD-IS4 device which allows for connection to a shunt resistor that produces up to ±310 mV at full load. The board features test points for monitoring the inputs, outputs, and supplies for the device. Surface mount component pads are available for input or output filtering circuits. The Si8922ISO-KIT evaluation board demonstrates the functionality, the accuracy, the stability, and the low signal delay of the Si8922 amplifier.   

si8931iso-kit Si8931 Isolated Amplifier Evaluation Kit

The SI8931ISO-KIT evaluation board allows for quick connection to a voltage signal for check out of the functionality of the Si8931 isolated amplifier. The evaluation board is populated with the Si8931D-IS4 device which allows for up to 2.5V voltages to be measured directly or much higher voltages with a voltage divider. The board features test points for monitoring the inputs, outputs, and supplies for the device. Surface mount component pads are available for input or output filtering circuits. The Si8931ISO-KIT evaluation board demonstrates the functionality, the accuracy, the stability, and the low signal delay of the Si8931 amplifier.   

si8932iso-kit Si8932 Isolated Amplifier Evaluation Kit

The SI8932ISO-KIT evaluation board allows for quick connection to a voltage signal for check out of the functionality of the Si8932 isolated amplifier. The evaluation board is populated with the Si8932D-IS4 device which allows for up to 2.5V voltages to be measured directly or much higher voltages with a voltage divider. The board features test points for monitoring the inputs, outputs, and supplies for the device. Surface mount component pads are available for input or output filtering circuits. The Si8932ISO-KIT evaluation board demonstrates the functionality, the accuracy, the stability, and the low signal delay of the Si8932 amplifier.   

si8935iso-kit  Si8935 Isolated Delta-Sigma Modulator Evaluation Kit

The SI8935ISO-KIT evaluation board allows for quick connection to a voltage signal for check out of the functionality of the Si8935 delta-sigma modulator. The evaluation board is populated with the Si8935D-IS4 device which allows for up to 2.5V voltages to be measured directly or much higher voltages with a voltage divider. This board provide direct access to DSM output signals via BNC connectors, a SINC3 filter with programmable OSR and sample size, a USB connection to a host PC, and a downloadable GUI for access to the SINC3 filter and the onboard programmable DSM clock source. The GUI provides a visual display of the time series and FFT of the device output with dynamic performance data along with options to change the DSM clock and sample size. The board features test points for monitoring the inputs, outputs, and supplies for the device. Surface mount component pads are available for input or output filtering circuits. The Si8935ISO-KIT evaluation board demonstrates the functionality, the accuracy, and the stability, of the Si8935 delta-sigma modulator.   

si8936iso-kit   Si8936 Isolated Delta-Sigma Modulator Evaluation Kit

The SI8936ISO-KIT evaluation board allows for quick connection to a voltage signal for check out of the functionality of the Si8936 delta-sigma modulator. The evaluation board is populated with the Si8936D-IS4 device which allows for up to 2.5V voltages to be measured directly or much higher voltages with a voltage divider. This board provide direct access to DSM output signals via BNC connectors, a SINC3 filter with programmable OSR and sample size, a USB connection to a host PC, and a downloadable GUI for access to the SINC3 filter and the onboard programmable DSM clock source. The GUI provides a visual display of the time series and FFT of the device output with dynamic performance data along with options to change the DSM clock and sample size. The board features test points for monitoring the inputs, outputs, and supplies for the device. Surface mount component pads are available for input or output filtering circuits. The Si8936ISO-KIT evaluation board demonstrates the functionality, the accuracy, and the stability, of the Si8936 delta-sigma modulator.   

si8937iso-kit   Si8937 Isolated Delta-Sigma Modulator Evaluation Kit

The SI8937ISO-KIT evaluation board allows for quick connection to a voltage signal for check out of the functionality of the Si8937 delta-sigma modulator. The evaluation board is populated with the Si8937D-IS4 device which allows for up to 2.5V voltages to be measured directly or much higher voltages with a voltage divider. This board provide direct access to DSM output signals via BNC connectors, a SINC3 filter with programmable OSR and sample size, a USB connection to a host PC, and a downloadable GUI for access to the SINC3 filter and the onboard programmable DSM clock source. The GUI provides a visual display of the time series and FFT of the device output with dynamic performance data along with options to change the DSM clock and sample size. The board features test points for monitoring the inputs, outputs, and supplies for the device. Surface mount component pads are available for input or output filtering circuits. The Si8937ISO-KIT evaluation board demonstrates the functionality, the accuracy, and the stability, of the Si8937 delta-sigma modulator.   

si8941iso-kit   Si8941 Isolated Delta-Sigma Modulator Evaluation Kit

The SI8941ISO-KIT evaluation board allows for quick connection to a voltage signal for check out of the functionality of the Si8941 delta-sigma modulator. The evaluation board is populated with the Si8941BD-IS4 device which allows for connection to a shunt resistor that produces up to ±320 mV at full load. This board provide direct access to DSM output signals via BNC connectors, a SINC3 filter with programmable OSR and sample size, a USB connection to a host PC, and a downloadable GUI for access to the SINC3 filter and the onboard programmable DSM clock source. The GUI provides a visual display of the time series and FFT of the device output with dynamic performance data along with options to change the DSM clock and sample size. The board features test points for monitoring the inputs, outputs, and supplies for the device. Surface mount component pads are available for input or output filtering circuits. The Si8941ISO-KIT evaluation board demonstrates the functionality, the accuracy, and the stability, of the Si8941 delta-sigma modulator.   

si8946iso-kit   Si8946 Isolated Delta-Sigma Modulator Evaluation Kit

 The SI8946ISO-KIT evaluation board allows for quick connection to a shunt resistor for check out of the functionality of the Si8946 delta-sigma modulator. The evaluation board is populated with the Si8946BD-IS4 device which allows for connection to a shunt resistor that produces up to ±320 mV at full load. This board provide direct access to DSM output signals via BNC connectors, a SINC3 filter with programmable OSR and sample size, a USB connection to a host PC, and a downloadable GUI for access to the SINC3 filter and the onboard programmable DSM clock source. The GUI provides a visual display of the time series and FFT of the device output with dynamic performance data along with options to change the DSM clock and sample size. The board features test points for monitoring the inputs, outputs, and supplies for the device. Surface mount component pads are available for input or output filtering circuits. The Si8946ISO-KIT evaluation board demonstrates the functionality, the accuracy, and the stability, of the Si8946 delta-sigma modulator. 

si8947iso-kit   Si8947 Isolated Delta-Sigma Modulator Evaluation Kit

  The SI8947ISO-KIT evaluation board allows for quick connection to a shunt resistor for check out of the functionality of the Si8947 delta-sigma modulator. The evaluation board is populated with the Si8947BD-IS4 device which allows for connection to a shunt resistor that produces up to ±320 mV at full load. This board provide direct access to DSM output signals via BNC connectors, a SINC3 filter with programmable OSR and sample size, a USB connection to a host PC, and a downloadable GUI for access to the SINC3 filter and the onboard programmable DSM clock source. The GUI provides a visual display of the time series and FFT of the device output with dynamic performance data along with options to change the DSM clock and sample size. The board features test points for monitoring the inputs, outputs, and supplies for the device. Surface mount component pads are available for input or output filtering circuits. The Si8947ISO-KIT evaluation board demonstrates the functionality, the accuracy, and the stability, of the Si8947 delta-sigma modulator. 

si8751-kit Si8751 Isolated FET Driver Evaluation Kit

The Si8751-KIT evaluation board allows designers to easily evaluate and develop with Si875x isolated FET drivers. The boards come populated with the digital input Si8751. The board includes screw terminals for quick evaluation of the devices’ key parameters and also includes test points on each of the device’s pins to accommodate direct connection to the designer’s end system.

si8752-kit Si8752 Isolated FET Driver Evaluation Kit

The Si8751-KIT evaluation board allows designers to easily evaluate and develop with Si875x isolated FET drivers. The boards come populated with the digital input Si8751. The board includes screw terminals for quick evaluation of the devices’ key parameters and also includes test points on each of the device’s pins to accommodate direct connection to the designer’s end system. The EVB supports both DC or AC switching with jumper selectable options to evaluate power reduction and miller clamp functions. The Si8751-KIT evaluation board demonstrates how easy it is to replace electromechanical or solid state relays using the Si875x with a cost, power, and performance optimized FET.

si8239xiso-kit Si8239x Isolated Gate Driver Evaluation Kit

The Si8239x evaluation board allows designers to evaluate Si8239x family of ISOdrivers. Screw terminals are provided to allow for quick evaluation of the devices’ key parameters. Test points are also included on each of the device pins to accommodate direct connection to the designer’s end system. In addition, jumpers are included to allow for manual setting of the devices input as well as the boot strap circuitry on the output if desired. The boards come populated with the Si82394 version of the family. However, jumpers provided should let the user replace the Si82394 with one of the dual input versions of the device.

Si823Hx-NB16-KIT Si823Hx NB SOIC-16 Isolated Gate Driver Evaluation Kit The Si823Hx-NB16-KIT is an evaluation board used to evaluate Skyworks’ Si823Hx family of isolated performance drivers and comes populated with the Si823H2AB-IS1. The board includes test terminals to quickly evaluate device key parameters and can be easily connected to an external system. It also provides built-in footprints that allow testing of different features and additional components.
Si823H2-KIT Si823Hx WB SOIC-14 Isolated Gate Driver Evaluation Kit

The Si823H2-KIT is an evaluation board used to evaluate Skyworks’ Si823Hx family of isolated performance drivers and comes populated with the Si823H2BD-IS3. The board includes test terminals to quickly evaluate device key parameters and can be easily connected to an external system. It also provides built-in footprints that allow testing of different features and additional components.

Si823H9-KIT Si823H9 SSO-8 Isolated Gate Driver Evaluation Kit

The Si823H9-KIT is an evaluation board used to evaluate Skyworks’ Si823H9 family of isolated performance drivers and comes populated with the Si823H9BD-IS4. The board includes test terminals to quickly evaluate device key parameters and can be easily connected to an external system. It also provides built-in footprints that allow testing of different features and additional components.

si823h-aawa-kit Si823Hx Gate Driver Board

The Si823Hx Gate Driver Board (GDB) is ideal for driving power modules and discrete transistors. This two-channel isolated gate driver solution features a differential digital interface, optimized on-board isolated power supply, and user-configurable turn-on and turn-off gate resistors. Status indicator LEDs and test points make evaluation and prototyping easy.

si823h-abwa-kit Si823Hx Gate Driver Board

The Si823Hx Gate Driver Board (GDB) is ideal for driving power modules and discrete transistors. This two-channel isolated gate driver solution features a differential digital interface, optimized on-board isolated power supply, and user-configurable turn-on and turn-off gate resistors. Status indicator LEDs and test points make evaluation and prototyping easy.

si823h-acwa-kit Si823Hx Gate Driver Board

The Si823Hx Gate Driver Board (GDB) is ideal for driving power modules and discrete transistors. This two-channel isolated gate driver solution features a differential digital interface, optimized on-board isolated power supply, and user-configurable turn-on and turn-off gate resistors. Status indicator LEDs and test points make evaluation and prototyping easy.

SI823H9-NB8-KIT Si823H9 NB SOIC-8 Isolated Gate Driver Evaluation Kit

The Si823H9-NB8-KIT is an evaluation board used to evaluate Skyworks’ Si823H9 family of isolated performance drivers and comes populated with the Si823H9AC-IS. The board includes test terminals to quickly evaluate device key parameters and can be easily connected to an external system. It also provides built-in footprints that allow testing of different features and additional components.

Si823Hx-DFN14-KIT Si823Hx DFN-14 Isolated Gate Driver Evaluation Kit

The Si823Hx-DFN14-KIT is an evaluation board used to evaluate Skyworks’ Si823Hx family of isolated performance drivers and comes populated with the Si823H1BB-IM1. The board includes test terminals to quickly evaluate device key parameters and can be easily connected to an external system. It also provides built-in footprints that allow testing of different features and additional components.

SI82520-KIT Si8252x WB SOIC-14 Isolated Gate Driver Evaluation Kit

The Si82520-KIT is an evaluation board used to evaluate Skyworks’ Si8252x family of isolated performance drivers and comes populated with the Si82520BD-IS3. The board includes test terminals to quickly evaluate device key parameters and can be easily connected to an external system. It also provides built-in footprints that allow testing of different features and additional components.

si826xdip8-kit Si826x DIP8 LED Emulator Input Isolated Gate Driver Evaluation Kit

The DIP8 Si826x evaluation board allows designers to evaluate Si826x family of CMOS based LED Emulator Input ISOdrivers with the 8-pin DIP package. The Si826x ISOdrivers are pin-compatible, drop-in upgrades for popular opto-coupled gate drivers. The Si826x isolated gate drivers utilize our proprietary silicon isolation technology, supporting up to 5.0 kV RMS withstand voltage per UL1577. This technology enables higher-performance, reduced variation with temperature and age, tighter part-to-part matching, and superior common-mode rejection compared to opto-drivers.

si826xsamp-kit Si826x Opto-Driver Replacement Isolated Gate Driver Sample Pack

Please note: SI826XSAMP-KIT is being discontinued and no longer available.

The family of Si826x opto-coupled gate drivers provides reliability advantages over traditional opto-drivers. The Si826x family has almost 10x lower propagation delay and skew, is resistant to temperature and aging effects and provides a ten times lower FIT rate for longer life of service.

si826xsdip6-kit Si826x SDIP6 LED Emulator Input Isolated Gate Driver Evaluation Kit

The SDIP6 Si826x evaluation board allows designers to evaluate Si826x family of CMOS based LED Emulator Input ISOdrivers with the 6-pin SDIP package. The Si826x ISOdrivers are pin-compatible, drop-in upgrades for popular opto-coupled gate drivers. The Si826x isolated gate drivers utilize our proprietary silicon isolation technology, supporting up to 5.0 kV RMS withstand voltage per UL1577. This technology enables higher-performance, reduced variation with temperature and age, tighter part-to-part matching, and superior common-mode rejection compared to opto-drivers.

si826xsoic8-kit Si826x SOIC8 LED Emulator Input Isolated Gate Driver Evaluation Kit

The SOIC8 Si826x evaluation board allows designers to evaluate our Si826x family of CMOS based LED Emulator Input ISOdrivers with the 8-pin SOIC package. The Si826x ISOdrivers are pin-compatible, drop-in upgrades for popular opto-coupled gate drivers. The Si826x isolated gate drivers utilize our proprietary silicon isolation technology, supporting up to 5.0 kV RMS withstand voltage per UL1577. This technology enables higher-performance, reduced variation with temperature and age, tighter part-to-part matching, and superior common-mode rejection compared to opto-drivers.

si8273iso-kit Si8273 Isolated Gate Driver Evaluation Kit

The Si8273 evaluation board allows designers to evaluate Si827x family of high CMTI performance ISOdrivers. The board come populated with the Si8271 and either the Si8273 version of the family. The board includes screw terminals for quick evaluation of the devices’ key parameters and also includes test points on each devices’ pins to accommodate direct connection to the designer’s end system.

si8274iso-kit Si8274 Isolated Gate Driver Evaluation Kit

The Si8274 evaluation board allows designers to evaluate Si827x family of high CMTI performance ISOdrivers. The board come populated with the Si8271 and either the Si8274 version of the family. The board includes screw terminals for quick evaluation of the devices’ key parameters and also includes test points on each devices’ pins to accommodate direct connection to the designer’s end system.

si8275iso-kit Si8275 Isolated Gate Driver Evaluation Kit

The Si8275 evaluation board allows designers to evaluate our Si827x family of high CMTI performance ISOdrivers. The board comes populated with either the Si8271 or the Si8275 version of the family. The board includes screw terminals for quick evaluation of the devices’ key parameters and also includes test points on each devices’ pins to accommodate direct connection to the designer’s end system.

Si8281v2-KIT Si8281 Isolated Gate Driver Evaluation Kit

The Si8281v2-EVB is a versatile platform that demonstrates the capabilities of the Si8281 SiC FET-Ready ISODriver with Safety Features and integrated DC/DC converter for driving SiC FET or IGBT power switching devices. It includes two switch device sockets, with the high-side switch device connected in the off-state to function as a diode. This setup enables the low-side SiC/IGBT switching device to work with an external inductor to support double pulse testing and switching loss measurements. The EVB can also be used to test the Si8281 gate driver capabilities, such as output current and DSAT protection circuits, by placing a SiC or IGBT switch in the low-side socket and exercising the on-board Si8281 low-side driver.

si8284v2-kit Si8284 Isolated Gate Driver Evaluation Kit

The Si8284V2-KIT’s evaluation board highlights the Si8284 part number from the Si828x family of isolated SiC FET and IGBT gate drivers. The Si8284 combines a high-quality, isolated gate driver with a high-efficiency dc-dc converter to simplify system power routing. The dc-dc converter in this configuration utilizes an external FET for power switching, which allows up to 24V input voltage.

Si8285_86v2-KIT Si8285/86 Isolated Gate Driver Evaluation Kit

The Si8285_86 evaluation board allows system designers to evaluate the features and specifications of the Si8285 and Si8286 isolated SiC FET and IGBT drivers. Sockets are provided to allow the user to mount a SiC FET, IGBT, daughter card, or representative capacitor directly to the board. Power is applied through screw terminals, and signals can be applied or monitored through headers. Gate drive current boost daughter cards are also included for evaluation.

Si828x-AAWB-KIT Si828x Gate Driver Board for XM3

Si828x-based Gate Driver Board (GDB) specifically designed and tested to pair with Wolfspeed’s 1200V XM3 SiC FET-based half-bridge power modules. Pre-tested combination of gate drivers and SiC FETs with strong supporting technical data, documentation, and an inverter reference design from Wolfspeed. Robust design makes evaluation and prototyping easy.

Si828x-BAWB-KIT Si828x Gate Driver Board for XM3

Si828x-based Gate Driver Board (GDB) specifically designed and tested to pair with Wolfspeed’s 1700V XM3 SiC FET-based half-bridge power modules. Pre-tested combination of gate drivers and SiC FETs with strong supporting technical data, documentation, and an inverter reference design from Wolfspeed. Robust design makes evaluation and prototyping easy.

si828x-hb-evb Si828x SiC FET Half Bridge Reference Design

The Si828x Half Bridge Reference Design is a design package engineers can utilize to implement a half-bridge circuit to invert a DC Link voltage to a pseudo-sinusoidal AC voltage.

si82xx-kit Si82xx Isolated Gate Driver Evaluation Kit

The Si82xx ISOdriver evaluation kit provides a platform for evaluating several different isolated gate driver products. The board is intended to simplify basic functional testing and engineering validation of the Si822x/3x ISOdriver devices. For each device unique power and ground screw terminals are available for connection with the user’s evaluation system. The high side driver has a bootstrap circuit available as a jumper option. Also, accommodation is made for user installed power transistors and gate resistors.

Si85833-KIT Si85833-KIT

This evaluation kit is designed for quick and easy evaluation of the Si85833D 1 Mbps, 3.3 V, half duplex transceiver.

Si85835-KIT Si85835-KIT

This evaluation kit is designed for quick and easy evaluation of the Si85835D 10 Mbps, 3.3 V, half duplex transceiver.

Si85836-KIT Si85836-KIT

This evaluation kit is designed for quick and easy evaluation of the Si85836D 10 Mbps, 3.3 V, half duplex transceiver with isolated driver enable.

Si85837-KIT Si85837-KIT

This evaluation kit is designed for quick and easy evaluation of the Si85837D 1 Mbps, 3.3 V, full duplex transceiver.

Si85838-KIT Si85838-KIT

This evaluation kit is designed for quick and easy evaluation of the Si85838D 10 Mbps, 3.3 V, full duplex transceiver.

Si85853-KIT Si85853-KIT

This evaluation kit is designed for quick and easy evaluation of the Si85853D 1 Mbps, 5.0 V, half duplex transceiver.

Si85855-KIT Si85855-KIT

This evaluation kit is designed for quick and easy evaluation of the Si85855D 10 Mbps, 5.0 V, half duplex transceiver.

Si85856-KIT Si85856-KIT

This evaluation kit is designed for quick and easy evaluation of the Si85856D 10 Mbps, 5.0 V, half duplex transceiver with isolated driver enable.

Si85857-KIT Si85857-KIT

This evaluation kit is designed for quick and easy evaluation of the Si85857D 1 Mbps, 5.0 V, full duplex transceiver.

Si85858-KIT Si85858-KIT

This evaluation kit is designed for quick and easy evaluation of the Si85858D 10 Mbps, 5.0 V, full duplex transceiver.