Si8230BC-IS1

Si8230BC-IS1


ISOdriver products offer low propagation delays for better timing margins, rock-solid operation over temperature and time and unparalleled size and cost benefits. Isolation ratings of 1, 2.5, 3.75, and 5.0 kV are available. Driver-to-driver withstand voltage is ±1500 VDC and drivers can be grounded to the same or separate grounds or connected to a floating voltage. They are offered in a variety of options, including single channel LED emulator inputs or digital inputs with a single PWM input or dual inputs for high side/low side drivers. Product options include WB or NB SOIC packages or compact 5x5 LGA. Isolation ratings range from 2.5kVrms to 5kVrms.

Specifications

Input TypeVIA, VIB
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeNB SOIC16
OPNSI8230BC-D-IS1
Peak Output Current (A)0.5
Overlap Protection and Dead Time Controltrue
Driver Supply (V)6.5
UVLO Voltage (V)8
Input Supply (V)5.5,2.7
Package Size (mm)3.9x9.9
Description3.75 kV HS/LS isolated gate driver
AEC-Q100true
Max Propagation Delay60
Isolation Rating (kVrms)3.75
Output ConfigurationHigh Side / Low Side
Temperature Range Max (°C)125

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance