pro_details

OLH7000

Hermetic Linear Optocoupler

The OLH7000 linear optocoupler consists of two LEDs in a series coupled to two PIN photodiode detectors.

The photodiode on the input side acts as a feedback device that permits an external feedback loop to ensure constant LED light output. A similar matching photodiode on the output side is used to drive an output circuit that is electrically isolated from the input. A fixed relationship is thus maintained between the input and output, and compensates for the LED's nonlinear, time, and temperature characteristics.

Each OLH7000 is mounted and coupled in a hermetic 8-pin ceramic dual in-line package (DIP) that provides 1000 VDC electrical isolation between the input and output.
Read More...

Features

    • High reliability and rugged hermetic construction
    • Couples AC and DC signals
    • 1000 VDC electrical isolation
    • Matched photodiodes
    • Excellent linearity and stability

Images & Diagrams

Specifications

    • Condition
    • Transfer Gain, K1/K2
    • Transfer Gain Min.
    • 0.75
    • Transfer Gain Max.
    • 1.25
    • Isolation @ VDC 1 Sec.
    • 1000
    • Package Photo
    • Package Info
    • 8-Lead Hermetic Dip

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.