
Features
- High current transfer ratio (CTR)—guaranteed over –55 °C to +100 °C ambient temperature range
- 1500 VDC electrical isolation
- High breakdown voltage, collector to emitter, base open (BVCEO), >60 V
- Small surface mount size
Images & Diagrams
Specifications
-
- Memo
-
- Condition
- CTR @ IF= 10 mA
-
- CTR Min.
- 100
-
- CTR Max.
- —
-
- BVCEO (V)
- 60
-
- Vcc Max. (V)
- —
-
- Switching Time (μs)
- 25
-
- Isolation @ VDC 1 Sec.
- 1500
-
- Package Photo
-
- Package Info
- 4-Lead Ceramic Surface Mount for Hybrid Assembly
-
- Radiation Tolerant
-
- No Base Connection
- Yes
- Find Your Sales Representative and Distributor
- Consult with your Skyworks sales representative or distributor to find the best solution for your design.
- Request a Quote
- Get a quote for the specific products and quantities you need.
- Working with Skyworks
- Learn more about our purchase process to navigate quickly and efficiently
- Ask a Question
- Consult with experts and engineers for help on your project.
- Technical Documents
- Explore application notes, block diagrams, data sheets, user guides, ADS model calculators, installation references, S parameters and more.
- Design Tools
- Select evaluation boards, kits and other tools to support your design.
- Green / Pb-Free Certificate
- Look up product's green / pb-free status and download the Certificate of Conformance.
