Si2166-D

Si2166-D


Si2166-D satellite demodulators combine digital-video broadcast (DVB) satellite functions in one highly integrated device. Si2166-D demodulators provide a single-chip, multi-standard solution to simplify the design of complex video front-ends common in iDTV and STB designs. Si2166-D devices integrate digital demodulators for first and second generation satellite DVB standards, DVB-S2 and DVB-S2X/S2, respectively, in a single advanced CMOS die. Leveraging our proven digital demodulation architecture, Si2166-D device achieve excellent satellite reception performance while significantly minimizing front-end design complexity, cost and power dissipation. Connecting Si2166-D device to a satellite silicon tuner results in a high-performance and cost optimized TV or STB front-end solution.

Specifications

Package Size (mm)7x7
DescriptionSatellite TV Demodulator
Package TypeQFN48
OPNSi2166-D

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

si2166-evb

Si2166 Evaluation Kit

The Si2166 satellite demodulators is supported by a simple but effective evaluation kit, available under NDA. The Si2166 EVB kit provides a complete evaluation platform and includes the GUI control software.