Si53352A-01AM

Si53352A-01AM 1:2 Clock Buffer Level/Translat


The Si53352A-01AM is a universal 1 : 2 low jitter clock buffer/level translator. Users can fully customize the input/output format and voltages using ClockBuilder Pro, or choose the fixed-function alternative that features hardware input pins to select the input/output clock format level (LVDS, LVPECL, HCSL, LVCMOS). The Si53352A-01AM utilizes Skyworks' advanced CMOS technology to fanout ten copies of a 10 to 333.33 MHz input reference clock, with guaranteed low additive jitter, low skew and low propagation delay variability. The Si53352A-01AM features minimal cross-talk and provides superior supply noise rejection, simplifying low jitter clock distribution in noisy environments. Independent core and output bank supply pins provide integrated level translation without the need for external circuitry.

Specifications

Temperature Range Min (°C)-40
Package TypeQFN32
OPNSi53352A-D01-AM
Line Impedance Match0
Universal Buffersfalse
Number of Inputs1
Number of Outputs2
Frequency Max250
Frequency Min (MHz)10
Package Size (mm)5x5
Description2-output Clock Buffer Auto Grade
Ouput Format(s)HCSL; LVCMOS; LVDS; LVPECL
VDDO (V)1.8; 2.5; 3.3
Additive Jitter (ps RMS)0.1
VDD (V)1.8; 2.5; 3.3
PCIe Compliantfalse
Feedback Pathfalse
Output Format CategoriesDifferential; Single-Ended
PCIe Performance1; 2; 3; 4; 5
Single Ended Inputfalse
LVCMOS Buffersfalse
Differential Buffersfalse
Temperature Range Max (°C)105
Dualfalse
Zero Delay Buffersfalse

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

cbprog-dongle

ClockBuilder Pro Field Programmer

When used with ClockBuilder Pro software, the ClockBuilder Pro Field Programmer makes it simple for systems designers to develop, program, and debug any Si5332/8, Si5350/1/6/7, Si534x/6x/8x/9x, Si540x, and Si55xx part families clock device “in-system,” or in one of the convenient QFN sockets. The field programmer supports I2C or SPI interfaces to the host system, and SPI to the field programmer's QFN socket boards.

MSRP $149.00