Si53362-B-GM

Si53362-B-GM CMOS Clock Buffer


The Si53362-B-GM is a low skew, low-jitter and low-power buffer designed to produce 12 clock outputs from 2 reference input(s) for high speed clock distribution applications.

Specifications

Output Bin>
Temperature Range Min (°C)-40
Package TypeQFN24
OPNSi53362-B-GM
Line Impedance Match0
Universal Buffersfalse
Number of Inputs2
Number of Outputs12
Frequency Max200
Frequency Min (MHz)DC
Package Size (mm)4x4
Description2:12 LVCMOS Clock Buffer
VDDO (V)1.8; 2.5; 3.3
Ouput Format(s)LVCMOS
Additive Jitter (ps RMS)0.1
VDD (V)1.8; 2.5; 3.3
PCIe Compliantfalse
Feedback Pathfalse
Output Format CategoriesSingle-Ended
Single Ended Inputtrue
LVCMOS Bufferstrue
Differential Buffersfalse
Dualfalse
Temperature Range Max (°C)85
Zero Delay Buffersfalse

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

si53301-4-evb

Si533xx Low Jitter Clock Buffer Evaluation Kit

The Si53301/4-EVB development kit allows customers to quickly evaluate the performance of Si5330x low jitter fanout buffers. Populated with a Si53301 2-input, 6-output buffer, the EVB can be used to evaluate the performance of all Si533xx products. The device is easily configured via jumpers with no external software required. SMA connections provide easy connection to test equipment.

MSRP $149.00

alt text

cbprog-dongle

ClockBuilder Pro Field Programmer

When used with ClockBuilder Pro software, the ClockBuilder Pro Field Programmer makes it simple for systems designers to develop, program, and debug any Si5332/8, Si5350/1/6/7, Si534x/6x/8x/9x, Si540x, and Si55xx part families clock device “in-system,” or in one of the convenient QFN sockets. The field programmer supports I2C or SPI interfaces to the host system, and SPI to the field programmer's QFN socket boards.

MSRP $149.00