pro_details

SKY13330-397LF

0.1-6.0 GHz SP2T Switch

The SKY13330-397LF is a CMOS, Silicon-On-Insulator (SOI) Single-Pole, Double-Throw (SP2T) switch. The high linearity and low insertion loss of the SKY13330-397LF make it an ideal choice for WCDMA handset and data card applications.

The switch is a "reflective short" on the isolated port.

The SKY13330-397LF SP2T switch is provided in a compact Quad Flat No-Lead (QFN) 2 x 2 mm package.
Read More...

Features

    • Broadband frequency range: 0.1 GHz to 6.0 GHz
    • Low insertion loss:
      − 0.35 dB @ 2 GHz
      − 0.60 dB @ 6 GHz
    • High IP1dB: +39 dBm
    • No external DC blocking capacitors required
    • Positive low control voltage range: 1.65 to 2.7 V
    • DC supply voltage: 2.3 V to 4.8 V
    • Small, QFN (12-pin, 2 x 2 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Description (Absorptive/ Reflective)
    • SPDT (R)
    • Frequency (GHz) Min.
    • 0.1
    • Frequency (GHz) Max.
    • 6
    • Typ. IL (dB)
    • 0.3-0.55
    • Typ. Isol. (dB)
    • 35-16
    • Typ. IIP3 (dBm)
    • 55
    • Typ. IP1 dB (dBm)
    • 39
    • Control Logic
    • Package
    • QFN, 12L
    • Package (mm)
    • 2 x 2 x 0.55

Applications

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.