Si4736

Si4736

Si468x devices provide revolutionary advances in size, power consumption and performance to enable high-volume, cost-sensitive multimedia products to incorporate digital broadcast features. Si4736 ICs are the industry's first fully integrated, 100% CMOS AM/FM/WB and FM/WB radio receivers with all-in-one, ultra-low power, multi-band digital broadcast receivers to support global analog and digital radio standards, including AM, SW, LW, FM, FM RDS, HD, DAB, DAB+, DMB, and DRM(30).  Si4736 AM/FM/WB radio ICs provide the space savings and low-power consumption necessary for portable devices while delivering the high performance and design simplicity desired for all AM/FM/WB solutions. Offering unmatched integration and PCB space savings, Si4736 ICs require only two external components and less than 15 mm² of board area, excluding the antenna inputs.

Leveraging our patented Si4700/01 FM tuner's digital low intermediate frequency (low-IF) receiver architecture, Si4736 ICs deliver superior RF performance and interference rejection in both AM and FM bands. The high integration and complete system production test simplify design-in, increase system quality and improve manufacturability. Si468x digital radio receivers are the most cost-effective single-chip digital radio receivers available on the market today supporting worldwide radio reception and certified for both Digital Radio Tick Mark and AM/FM HD Radio.

Read More...

Specifications

EN55020 false
Display Method Digital
RDS false
Package Type QFN20
FM true
TX false
WB true
LW false
Package Size (mm) 3x3
Description FM/AM/Weather Band Receiver
Mono/Stereo Stereo
SW false
Tuning Method Digital
AM true
EN55020 false
Display Method Digital
RDS false
Package Type QFN20
FM true
TX false
WB true
LW false
Package Size (mm) 3x3
Description FM/AM/Weather Band Receiver
Mono/Stereo Stereo
SW false
Tuning Method Digital
AM true

PRODUCT DOCUMENTS

QUALITY AND PACKAGING

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.


Certificate of Conformance

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.