SKY12248-492LF

2.3 to 4.2 GHz 120 W High-Power SPDT Switch


The SKY12248-492LF is a compact single-pole, double-throw (SPDT) fail-safe switch for TDD 4G and 5G applications. It can be tuned to specific RF bands within the range of 2.3 to 4.2 GHz by modifying select external SMT components.

This device features high-power handling at hot, low TX and RX insertion loss, and high isolation with low DC power consumption.

The device requires minimal external components, enabling a smaller PCB footprint.

The device is provided in a 5 × 5 mm, 20-pin Quad Flat No-Lead (QFN) package.

Pin-to-pin compatible with SKY12255 (160 W fail safe switch).

Read More

Specifications

Description (Absorptive/ Reflective)SPDT (R)
Frequency (GHz) Min.2.3
Frequency (GHz) Max.4.2
Typ. Isol. (dB)TBD
Typ. IL (dB)TBD
Typ. IIP3 (dBm)TBD
Typ. IP1 dB (dBm)
Max. TX Power (W)TBD
Control Logic
PackageQFN, 20L
Package (mm)5 x 5 x 1.5

Features

  • Compact, integrated high-power switch
  • Small PCB footprint with minimal external components
  • 120 W average power handling at 120 °C case temperature
  • Low TX/RX insertion loss
  • High TX to RX isolation
  • Low DC power consumption
  • Small QFN (20-pin, 5 × 5 mm) Pb-free package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Macro Base Station

See all

Related Products

High Power SPDT and SPST PIN Diode Switches 0.3 to 3.8 GHz 160 W High-Power SPDT Switch SKY12255-708LF

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.