SKYA21037

0.4 to 3.8 GHz DPDT Switch


The SKYA21037 is a state-of-the-art CMOS, silicon-oninsulator (SOI) double-pole, double-throw (DPDT) switch. The switch provides high-linearity performance, low insertion loss, and high isolation.

Switching is controlled by one voltage input (CTRL1). Depending on the logic voltage level applied to this pin, the PORT1 and PORT2 pins connect to one of the two other RF port pins (PORT3 or PORT4) through a low insertion loss path, while maintaining a high-isolation path to the alternate port. No external DC blocking capacitors are required on the RF path as long as no DC voltage is applied externally.

The SKYA21037 DPDT switch is provided in a compact Quad Flat No-Lead (QFN) 2 x 2 mm package.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)DPDT
Frequency (GHz) Min.0.4
Frequency (GHz) Max.3.8
Typ. Isol. (dB)28-29.5
Typ. IL (dB)0.45-0.55
Typ. IIP3 (dBm)70
Typ. IP1 dB (dBm)38.5
PackageQFN, 12L
Package (mm)2 x 2 x 0.55

Features

  • Single control voltage input
  • Broadband frequency range: 0.7 to 3.0 GHz
  • Low insertion loss: 0.5 dB @ 2.7 GHz
  • No DC blocking capacitors required
  • Positive control voltage range: 1.35 to 3.1 V
  • GSM power handling
    JEDEC (JESD22) qualified at 25 °C
  • Lead (Pb)-free and RoHS-compliant, small QFN (12-pin, 2 × 2 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Automotive

See all

Cellular Telematics

See all

Cellular Compensator

See all