SKYFR-001760

2496 to 2690 MHz Single-Junction Robust Lead Circulator

The SKYFR-001760 is a single-junction, surface-mount circulator designed for wireless infrastructure and power-amplifier applications. It operates over the frequency range of 2496 MHz to 2690 MHz with an operating temperature range of -40 °C to +105 °C.

The SKYFR-001760 comes in an industry-standard surface-mount package and is designed for automated SMT placement.

Read More...

Features

  • Small surface-mount package
  • Operating frequency range: 2496 MHz to 2690 MHz
  • BeO free
  • RoHS compliant
  • Parts delivered on tape and reel

Images Diagrams

Specifications

    • Band
    • 41, 69, n38, n41, n90
    • Device
    • Circulator
    • Frequency (MHz)
    • 2496-2690
    • Insertion Loss (dB)
    • 0.3
    • Isolation/ Return Loss (dB)
    • 20/22
    • IMD (dBc)
    • -60
    • IMD Conditions
    • 2 x 5W tones, 5 MHz spacing
    • Rotation
    • CW
    • Case Size (Inch/mm)
    • 0.4/10.2
    • Package
    • SMT - Robust Lead