SKYFR-002114

3800 to 4200 MHz Tile Circulator


The SKYFR-002114 is a single-junction, surface-mount circulator designed for wireless infrastructure and power-amplifier applications. It operates over the frequency range of 3800 MHz to 4200 MHz with an operating temperature range of -40 °C to +115 °C.

The SKYFR-002114 comes in an industry-standard surface-mount package and is designed for automated SMT placement.

Specifications

BandC-Band
DeviceCirculator
Frequency (MHz)3800-4200
Insertion Loss (dB)0.45 (room), 0.55 (Temp)
Isolation/ Return Loss (dB)22dB (room), 18dB (temp)
IMD (dBc)-55
IMD Conditions2 x 5W CW Tones, 1 MHz spacing
RotationCW
Case Size (Inch/mm)0.40/10.2
PackageSMT - Robust Lead

Features

  • Operating frequency range: 3800 to 4200 MHz
  • Excellent insertion loss performance
  • Very low profile (3 mm)
  • 10 mm drop-in replacement for traditional 10 mm devices
  • BeO free
  • Parts delivered in tape and reel
  • RoHS compliant

Product Documents