Band Pass Filters / Ceramic Band Pass Filters


Skyworks is a world-class supplier of high performance ceramic band pass filters. Specializing in band pass, notch and diplexing applications, Skyworks can cover a frequency range from 200 MHz to 8000 MHz with surface mount or connectorized devices. Utilizing state-of-the-art assembly automation, Skyworks provides cost-effective solutions meeting high performance specifications.

Our assembly methodology offers a wide array of designs, from 2 mm x 2 pole - 20 mm x 10 pole band-pass filters and diplexers, to advanced band stop (notch) designs and high-pass or low-pass filters. Typical applications and ranges of products are listed in our product documentation. Detailed specifications, both mechanical and electrical, are maintained for many popular designs on our website, or by contacting your local sales representative.

The nature of applications utilizing a band pass filter, duplexer or notch filter, necessitates the close interaction of the customer and Skyworks application engineering. Our application engineers employ the latest in simulation and circuit analysis software, with accurately defined design rules, to provide rapid turnaround on new filter designs. With our experience and design aids, Skyworks can provide the necessary support for your application from prototype through production.

The strength of Skyworks' designs begins with our ability to produce our own coaxial resonators from proprietary ceramic formulations. These resonators provide a high Q element that allows us to maintain our low filter insertion loss values. With numerous design package styles, Skyworks offers aggressive lead times on both prototype and volume applications.

Specifications

DescriptionView all band pass filters
Frequency (MHz)

Features

  • High Q Ceramic
  • Rugged
  • Temperature Compensated
  • Custom Designs
  • Low Insertion Loss
  • Small Compact Design
  • Frequency Stability
  • Mechanical Stability

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all