SKYFR-001745

3400 to 3800 MHz Single-Junction Robust Lead Circulator

The SKYFR-001745 is a single-junction, surface-mount circulator designed for wireless infrastructure and power-amplifier applications. It operates over the frequency range of 3400 MHz to 3800 MHz with an operating temperature range of -40 °C to +110 °C.

The SKYFR-001745 comes in an industry-standard surface-mount package and is designed for automated SMT placement.

Read More...

Features

  • Small surface-mount package
  • Operating frequency range: 3400 MHz to 3800 MHz
  • BeO free
  • RoHS compliant
  • Parts delivered on tape and reel

Images & Diagrams

Specifications

    • Band
    • 22, 42, 43, 48, 49
    • Device
    • Circulator
    • Frequency (MHz)
    • 3400-3800
    • Insertion Loss (dB)
    • 0.33
    • Isolation/ Return Loss (dB)
    • 20/22
    • IMD (dBc)
    • 60
    • IMD Conditions
    • 2 x 5W tones, 5 MHz spacing
    • Rotation
    • CW
    • Case Size (Inch/mm)
    • 0.4/10.2
    • Package
    • SMT - Robust Lead