pro_details

MAFR-000629-000001

1200-1400 MHz Single Junction Drop-In Isolator

The MAFR-000629-000001 is a single-junction isolator designed for radar and Power Amplifier (PA) applications. It operates over the frequency range of 1200 MHz to 1400 MHz. Insertion loss is less than 0.30 dB over an operating temperature range of –40 °C to +85 °C.

The MAFR-000629-000001 comes in an industry-recognized package designed for drop-in assembly.
Read More...

Features

    • BeO free
    • Operating frequency range: 1200 MHz to 1400 MHz

Images & Diagrams

Specifications

    • Device
    • Isolator
    • Frequency (MHz)
    • 1200-1400
    • Isolation (dB)
    • 20
    • Return Loss (dB)
    • 20.0
    • Insertion Loss (dB)
    • 0.30
    • Rotation
    • CW
    • Max Power (W) F/R
    • 1500/25
    • Case Size (Inch/mm)
    • 1.0x1.25 / 25.4x31.7
    • Package
    • Drop-in

Applications

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.