pro_details

SKYFR-001657

3400 to 3600 MHz Single-Junction Robust Lead Circulator

The SKYFR-001657 is a single-junction, surface-mount circulator designed for wireless infrastructure and power-amplifier applications. It operates over the frequency range of 3400 MHz to 3600 MHz with an operating temperature range of -40 °C to +105 °C.

The SKYFR-001657 comes in an industry-standard surface-mount package and is designed for automated SMT placement.

For tape and reel information, refer to the Tape and Reel Guidelines for Isolators and Circulators Application Note.
Read More...

Features

    • Operating frequency range: 3400 MHz to 3600 MHz
    • BeO free
    • RoHS compliant
    • Parts delivered on tape and reel

Images & Diagrams

Specifications

    • Band
    • 42
    • Device
    • Circulator
    • Frequency (MHz)
    • 3400-3600
    • Insertion Loss (dB)
    • 0.32
    • Isolation/ Return Loss (dB)
    • 18/18
    • IMD (dBc)
    • -50
    • IMD Conditions
    • 2 x 1W CW Tones, 5 MHz spacing
    • Rotation
    • CW
    • Case Size (Inch/mm)
    • 0.27/7.0
    • Package
    • SMT - Robust Lead

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.