pro_details

SKY12241-492LF

1.8 to 3.0 GHz 50 W Compact High-Power SPDT Switch with Integrated Driver

The SKY12241-492LF is a compact, integrated high-power single-pole, double-throw (SPDT) switch with driver circuit for TD-LTE applications. The part operates with a single +5 V supply and switches with a single control voltage (0 to 3 V).

This device features low TX and RX insertion loss, high isolation with low DC power consumption and requires minimal external components, enabling a smaller PCB footrprint.

The device is provided in a 5 x 5 mm, 20-pin Quad Flat No-Lead (QFN) package.

Please note: SKY12241-492LF is being discontinued and is not recommended for new designs. The suggested replacement is SKY12245-492LF.
Read More...

Features

    • Compact, integrated high-power switch with driver circuit
    • Small PCB footprint with minimal external components
    • Requires only a single +5 V DC supply, and a 0 to 3 V logic control
    • Low TX/RX insertion loss: 0.29/0.52 dB @ 2.6 GHz
    • High TX to RX isolation: 51 dB @ 2.6 GHz
    • Low DC power consumption: <100 mA in TX or RX mode
    • Small QFN (20-pin, 5 x 5 mm) Pb-free package (MSL1, 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Description (Absorptive/ Reflective)
    • SPDT (R)
    • Frequency (GHz) Min.
    • 1.8
    • Frequency (GHz) Max.
    • 3.0
    • Typ. Isol. (dB)
    • Ant to TX = 17
      Ant to RX = 42
      TX to RX = 47
    • Typ. IL (dB)
    • Ant to TX = 0.25
      Ant to RX = 0.55
    • Typ. IIP3 (dBm)
    • 63
    • Typ. IP1 dB (dBm)
    • Max. TX Power (W)
    • 50
    • Control Logic
    • 0/3 (V)
    • Package
    • QFN, 20L
    • Package (mm)
    • 5 x 5 x 1.5

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.