SKY13592-689LF

1.0 to 6.0 GHz SPDT Switch


The SKY13592-689LF is a single-pole, double-throw (SPDT) switch intended for mode switching in WLAN applications. Using advanced switching technologies, the SKY13592-689LF maintains low insertion loss and high isolation for all switching paths.

The high-linearity performance and low insertion loss achieved by the switch make it an ideal choice for low-power transmit/receive applications. Depending on the logic voltage applied to the control pins (VCTL), the INPUT pin is connected to one of the two switched RF outputs (OUTPUT1 or OUTPUT2) using a low insertion loss path, while the path between the INPUT pin and the other OUTPUT pin is in a high-isolation state. The switch is "reflective short" on the isolated port.

The SKY13592-689LF has integrated DC blocking capacitors, so no external DC blocking capacitors are required.

The switch is manufactured in a compact, 1 × 1 × 0.5 mm, 6-pin exposed pad plastic Micro Lead-frame Package Dual (MLPD) package.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SPDT (R)
Frequency (GHz) Min.1
Frequency (GHz) Max.6
Typ. IL (dB)0.55
Typ. Isol. (dB)24-35
Typ. IIP3 (dBm)50-55
Typ. IP1 dB (dBm)30
Control Logic
PackageMLPD, 6L
Package (mm)1 × 1 × 0.5

Features

  • Broadband frequency range: 1.0 to 6.0 GHz
  • Low insertion loss, 0.45 dB typical @ 2.45 GHz
  • High isolation, 35 dB typical @ 2.45 GHz
  • Excellent linearity performance, IP0.1dB = +30 dBm
  • Integrated DC blocking capacitors
  • Ultra-miniature, MLPD (6-pin, 1 × 1 × 0.5 mm) package (MSL1, 260°C per JEDEC J-STD-020

Product Documents

Applications

Smartphones

See all

4G LTE

See all