SKY19247-686LF

0.1 to 2.7 GHz SP3T High-Power Antenna Tuning Switch in a QFN Package


The SKY19247-686LF is a Quad Flat No-Lead (QFN) single-pole, triple-throw (SP3T) switch designed for antenna tuning applications that require very low RON and COFF. Switching is controlled by an integrated Mobile Industry Processor Interface (MIPI) controller.

No external DC blocking capacitors are required as long as no DC voltage is applied on any RF path.

The SKY19247-686LF is provided in a compact 10-pin, 1.5 x 1.1 x 0.5 mm maximum QFN that meets requirements for board-level assembly.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SP3T
Frequency (GHz) Min.0.1
Frequency (GHz) Max.2.7
RON (Ω)0.8
COFF (fF)220
Vpk (V)37
Control LogicMIPI
PackageQFN, 10L
Package (mm)1.5 x 1.1 x 0.5

Features

  • Broadband frequency range: 0.1 to 2.7 GHz
  • Vpeak: 37 V
  • RON: 0.8 Ω
  • COFF: 220 fF
  • Asymmetric RF1 path with ultra-low RON: 0.4 Ω
  • Control logic: MIPI v2.0
  • Small QFN (10-pin, 1.5 x 1.1 x 0.45 mm typical) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all

Mobile Antenna Management

See all

4G LTE

See all