Loop Bandwidth Max (MHz)—
Temperature Range Min (°C)-40
Input Frequency Min (MHz)10
Package TypeQFN48
OPNSi5332A-D-AM3
Line Impedance Match0
Clock Generatorstrue
Jitter Attenuating Clocksfalse
Number of Outputs12
Input Frequency Max (MHz)250
Intel x86 Clocksfalse
Real Time Clockfalse
Package Size (mm)7x7
Description12-Output Clock Generator Auto Grade
Frequency Referencecrystal, clock
4G/LTE Wireless Clocksfalse
56G SerDesfalse
VDDO (V)1.8; 2.5; 3.3
Ouput Format(s)HCSL; LVCMOS; LVDS; LVPECL
VDD (V)1.8; 2.5; 3.3
PCI Expresstrue
Phase Jitter (ps RMS)0.19
Spread Spectrumtrue
Synchronous Ethernet/1588false
DSPLLs0
Xtal Input Frequency16 - 50MHz
Reference Inputs7
Output Format CategoriesDifferential; Single-Ended
PCIe PerformanceGen1/2/3/4/5
Standards ComplianceAECQ-100
Output Frequency Min10
Embedded Xtaltrue
Loop Bandwidth Min (MHz)—
Temperature Range Max (°C)105
Output Frequency Max333