SKY53728-21

SKY5® 5G NR UHB Diversity Receive Module


The SKY5® SKY53728-21 is a highly integrated LNA filter module that enables users to support new 5G New Radio (NR) bands in the 3.3 to 4.2 GHz frequency range. It utilizes the latest advanced SOI process technologies to achieve leading high-bandwidth, low noise figure (NF) LNA performance in a small package footprint. It also integrates all the required filtering to attenuate unwanted out-of-band blockers in adjacent and far-out frequency bands while maintaining very low insertion loss (IL) performance in the pass-band frequencies

The SKY53728-21 is packaged in a small 2.8 x 2.6 x 0.7 mm (max), 21-lead surface-mount package. No external DC blocking capacitors are required on the RF paths as long as no DC voltage is applied. The part can operate over the temperature range of -30 °C to +85 °C.

Read More

Specifications

Description5G NR UHB Diversity Receive Module
PackageMCM, 21-lead
Package (mm)2.8 x 2.6 x 0.7

Features

  • Low insertion loss
  • High-performance variable gain LNA
  • Integrated SRS support through TRX port
  • Integrated MIPI v2.1+ interface
  • Integrated package shielding
  • Small (2.8 x 2.6 x 0.7 mm [max]) 21-lead MCM package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

5G New Radio

See all

Smartphones

See all