Si5332A-AM1

Si5332A-AM1 Automotive Clock Generator with 6 Outputs


Si5332A-AM1 any-frequency clock generators provide the highest level of integration available, enabling complete clock tree consolidation in automotive gateway/networking, ADAS, infotainment and autonomous driving hardware platforms. With an output frequency range of 10 - 333, the device features both MultiSynth™ fractional as well as integer dividers. The device features SmartClock™ technology, monitoring the health of the input reference sources and providing the ability to migrate to a backup source in the event of a fault. The Si5332A-AM1 also includes up to 1 user-defined hardware input pins that can be assigned as output enable for one or more outputs, frequency control, spread spectrum enablement or input reference selection. Si5332A-AM1 can be quickly and easily configured using ClockBuilder Pro software, offering both factory pre-programmed as well as in-system programming options.

Specifications

Loop Bandwidth Max (MHz)
Temperature Range Min (°C)-40
Input Frequency Min (MHz)10
Package TypeQFN32
OPNSi5332A-D-AM1
Line Impedance Match0
Clock Generatorstrue
Jitter Attenuating Clocksfalse
Number of Outputs6
Input Frequency Max (MHz)250
Intel x86 Clocksfalse
Real Time Clockfalse
Package Size (mm)5x5
Description6-Output Clock Generator Auto Grade
Frequency Referencecrystal, clock
4G/LTE Wireless Clocksfalse
56G SerDesfalse
Ouput Format(s)HCSL; LVCMOS; LVDS; LVPECL
VDDO (V)1.8; 2.5; 3.3
VDD (V)1.8; 2.5; 3.3
Phase Jitter (ps RMS)0.19
PCI Expresstrue
Spread Spectrumtrue
Synchronous Ethernet/1588false
DSPLLs0
Reference Inputs1
Xtal Input Frequency16 - 50MHz
Output Format CategoriesDifferential; Single-Ended
PCIe PerformanceGen1/2/3/4/5
Standards ComplianceAECQ-100
Output Frequency Min10
Embedded Xtaltrue
Loop Bandwidth Min (MHz)
Temperature Range Max (°C)105
Output Frequency Max333

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

si5332-6a-evb

Si5332 Automotive Grade 6-Output Clock Generator Evaluation Kit

The Si5332-6A-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

MSRP $179.00

alt text

cbprog-dongle

ClockBuilder Pro Field Programmer

When used with ClockBuilder Pro software, the ClockBuilder Pro Field Programmer makes it simple for systems designers to develop, program, and debug any Si5332/8, Si5350/1/6/7, Si534x/6x/8x/9x, Si540x, and Si55xx part families clock device “in-system,” or in one of the convenient QFN sockets. The field programmer supports I2C or SPI interfaces to the host system, and SPI to the field programmer's QFN socket boards.

MSRP $149.00