Si5360A

Si5360A Ultra-Low Jitter Clock Generator with 18 Outputs and Integer and Fractional Frequency Synthesis Modes


The Si5360A ultra-low jitter clock generator supports 18 outputs with ultra-low jitter performance of 55 fs RMS phase jitter. The device provides integer and fractional frequency synthesis modesand has a maximum output frequency of 1300 MHz.

Specifications

Number of Outputs18
Phase Jitter (ps RMS)0.055
Output Frequency Max (MHz)1300
Output Frequency Min (MHz)0.008
Package Size (mm)10x10
Package TypeQFN72
VDD (V)1.8; 3.3
VDDO (V)1.8; 2.5; 3.3
Ouput Format(s) HCSL; LVCMOS; LVDS; LVPECL
ControlI2C/SPI
Reference Inputs6
Input Frequency Min (MHz)30.72
Input Frequency Max (MHz)750
Description18-Output Any-Freq Clock Gen
56G SerDestrue
Clock Generatorstrue
Jitter Attenuating Clocksfalse

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

Si5360-A-EVB

Si5360 Clock Generator Evaluation Kit

The Si5360-A-EVB makes it easy to move from CockBuilder Pro device configuration to hands-on performance and functionality evaluation. Contact your local sales representative or sales person for more details. MSRP $850.00

alt text

cbprog-dongle

ClockBuilder Pro Field Programmer

When used with ClockBuilder Pro software, the ClockBuilder Pro Field Programmer makes it simple for systems designers to develop, program, and debug any Si5332/8, Si5350/1/6/7, Si534x/6x/8x/9x, Si540x, and Si55xx part families clock device “in-system,” or in one of the convenient QFN sockets. The field programmer supports I2C or SPI interfaces to the host system, and SPI to the field programmer's QFN socket boards.

MSRP $149.00