si5369-evb

Si5369 Any-Frequency Precision Clock Multiplier/Jitter Attenuator Evaluation Kit


The Si5369 precision clock accepts four different clock inputs ranging from 2 kHz to 710 MHz and generates five clock outputs ranging from 2 kHz to 945 MHz and select frequencies to 1.4 GHz. The Si5369 precision clock is based on Silicon Labs' 3rd-generation DSPLL® technology, which provides any-rate frequency synthesis in a highly integrated PLL solution that eliminates the need for external VCXO and loop filter components. The Si5369 supports loop BW values below 5 Hz.

MSRP $200.00

Product

Product Documents