si8285_86-kit

Si8285/86 Isolated Gate Driver Evaluation Kit


The Si8285/86 evaluation board allows system designers to evaluate the features and specifications of the Si8285 and Si8286 isolated IGBT drivers. Sockets are provided to allow the user to mount an IGBT or representative capacitor directly to the board. Alternately, the board can be wired to an in situ switch through the output screw terminals. Power is applied through screw terminals on both sides, and signals can be applied or monitored through a standard header.

MSRP $26.00

Product

Product Documents