hero home image description

Amplifiers

Our amplifier solutions leverage the extensive design knowledge, technical leadership, manufacturing expertise and superior quality of Skyworks—delivering both high performance and high value.

SKY66051-11 High Linearity Small Cell Power Amplifiers 2300 to 2700 MHz Wide Instantaneous Bandwidth High-Gain Linear Driver Amplifier
SKY66052-11 High Linearity Small Cell Power Amplifiers 3300 to 4200 MHz Wide Instantaneous Bandwidth High-Gain Linear Driver Amplifier
SKY66520-11 High-efficiency Small Cell Power Amps for 5G 3300 to 3800 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier
SKY66523-11 High-efficiency Small Cell Power Amps for 5G 3550 to 4200 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier
SKY66319-11 High-efficiency Small Cell Power Amps for 5G 4400 to 5000 MHz Wide Instantaneous Bandwidth High Efficiency Power Amplifier
SKY66320-11 High-efficiency Small Cell Power Amps for 5G 3600 to 3800 MHz Wide Instantaneous Bandwidth High Efficiency Power Amplifier
SKY65006-348LF 2.4 GHz Power Amplifiers for Wi-Fi Connectivity 2.4–2.5 GHz WLAN/Zigbee® Power Amplifier
SKY77794-12 4G/LTE Power Amplifiers SkyBlue™ Power Amplifier Module for LTE Band 42
SKYA22002 4G/LTE Power Amplifiers SkyBlue™ Power Amplifier Module for Automotive Applications – LTE Band 42
SKY66399-11 1900 to 2000 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier Applications
SKY66189-11 1930 to 1995 MHz Linear Power Amplifier
SKY85310-21 2.4 GHz Power Amplifiers for Wi-Fi Connectivity 2.4 GHz, 256 QAM Front-End Module for WLAN/ and Port Suitable for Bluetooth® Applications
SKY85408-11 5 GHz Power Amplifiers for Wi-Fi Connectivity High-Power (+23 dBm) 802.11ax Ultra-Linear WLAN Power Amplifier with Integrated Power Detector
SKY65404-31 Low Noise Amplifiers 5 GHz Low Noise Amplifier
SKY65605-21 BDS/GPS/GNSS Power Amplifiers BDS/GPS/GNSS Low-Noise Amplifier