SKYR23001-11

5G NR TDD 4T4R RF Front End Reference Design for Small Cell Radios


The SKYR23001 is a highly integrated 5G TDD RF front end reference design with four transmit, receive, and observation receiver paths. The board is designed to operate with the Analog Devices ADRV904x radio system platform for full system evaluation of a 5G TDD Remote Radio Unit with transceiver and DPD. The SKYR23001 can also be used as a standalone RF input/output or with any other generic transceiver platform. The design features the Skyworks suite of RF front-end components including the SKY6652x family of pin-topin compatible power amplifiers, wideband LNA, RF switches and DSA enabling design variations across multiple cellular frequency bands. This design achieves an instantaneous bandwidth of 200 MHz. This board is pre-tuned for RF input/output match and post-DPD linearity, reducing design time and enabling fast time to market.

To talk to sales or request user's guide, please click on "Talk to Sales".

Timing Products for Small Cells

PoE for Small Cells

Specifications

Product LifecycleND - Please contact sales for details.
Description5G NR TDD 4T4R RF Front End Reference Design for Small Cell Radios

Features

  • Four integrated RF channels with transmit, receive and observation receive paths
  • Single band TDD 4T4R or dual band TDD 2T2R
  • 5G n48/CBRS frequency band default operation
  • Re-tunable to other frequency bands with pin-to-pin compatible parts/BOM change
  • Completely integrated power management with single 30 to 60 V power supply
  • Automated bias-sequencing for rapid bring-up to test
  • Integrated board protection circuitry with current and temperature monitors

Product Documents

Evaluation Kits

alt text

SKYR23001-11EK1

4T4R 5G ORAN Reference Design for 3300 MHz to 3800 MHz

4T4R 5G ORAN Reference Design for 3300 MHz to 3800 MHz.
EVB with 4 x SKY66520-11.

MSRP $995.00

alt text

SKYR23001-11EK2

Combo 2T2R 5G 2300 MHz to 2700 MHz + 2T2R 3550 MHz to 4200 MHz ORAN Reference Design

Combo 2T2R 5G 2300 MHz to 2700 MHz + 2T2R 3550 MHz to 4200 MHz ORAN Reference Design.
EVB with 2 x SKY66522-11 and 2 x SKY66523-11.

MSRP $995.00